Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsInserts9W-4481: 67.96mm Inner Diameter Suspension Bogie Insert
Home
UndercarriageTrack ComponentsInserts
9W-4481: 67.96mm Inner Diameter Suspension Bogie Insert
9W-4481: 67.96mm Inner Diameter Suspension Bogie Insert

Cat® Insert

Brand: Cat

Product Images
9W-4481: 67.96mm Inner Diameter Suspension Bogie Insert
9W-4481: 67.96mm Inner Diameter Suspension Bogie Insert
9W-4481: 67.96mm Inner Diameter Suspension Bogie Insert
9W-4481: 67.96mm Inner Diameter Suspension Bogie Insert
9W-4481: 67.96mm Inner Diameter Suspension Bogie Insert

Cat® Insert

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
9W-44819W-4481
306-9441306-9441
131-1651131-1651
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9W-4481
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9W-4481

Units of Measure

USMetric
Material: Steel,Alloy Steel,Carbon Steel
Overall Length (mm): 84
Overall Width (mm): 55
Overall Height (mm): 40
Thickness (mm): 8
Overall Length (in): 3.31
Overall Width (in): 2.17
Overall Height (in): 1.59
Thickness (in): 0.32
View More
Compatible Models for part number 9W-4481

TRACK-TYPE TRACTOR

D9T D9R D8R II D9N D9 D9 GC D8 D8T D8R D8L D8GC D8N D8 GC

RIPPER

9 8

PIPELAYER

578

BULLDOZER

8S 8U 9U 9SU 8SU 8A

WINCH

59N 59L 57H 58 58L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert