Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates9W-7602: 0.8mm Thick Shim
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
9W-7602: 0.8mm Thick Shim
9W-7602: 0.8mm Thick Shim

Cat® 0.8mm Thick Shim Used In Push Arm

Brand: Cat

Product Images
9W-7602: 0.8mm Thick Shim
9W-7602: 0.8mm Thick Shim
9W-7602: 0.8mm Thick Shim
9W-7602: 0.8mm Thick Shim
9W-7602: 0.8mm Thick Shim

Cat® 0.8mm Thick Shim Used In Push Arm

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
9W-76029W-7602
193-3063193-3063
4J-52674J-5267
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9W-7602
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9W-7602

Units of Measure

USMetric
Material Description: Spring steel
Inner Diameter (in): 1.39
Inner Diameter (mm): 34
Material: Spring Steel,Alloy Steel
Length (mm): 70
Width (mm): 57
Outer Diameter (in): 2.76
Outer Diameter (mm): 70
Length (in): 2.7559
Thickness (in): 0.03
Thickness (mm): 0.8
Width (in): 2.244
Weight (kg): 0.02
Weight (lb): 0.04
View More
Compatible Models for part number 9W-7602

TRACK-TYPE TRACTOR

D7R D6T XW D6T LGP D7G D7H D6R III D6T XL D7R SERIES D6 D8 D7 D8T D8R D8K D8GC D8N D6XE D7R LGP D8 GC D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D6 XE D7R II D6R XL D7G2 D6T D7R XR D7E LGP D7E

RIPPER

8D 7 8

HYDRAULIC CONTROL

183B

SOIL COMPACTOR

825 825G II 825H 825G 825K 825C

WATER FORDING TRACTOR

D7R II

BULLDOZER

8S 8U 825 7SU 834U 834S 7A 7S 7U 8SU 8A

WHEEL DOZER

834 834G 834H 834B 834K 824G II 824 824H 824G 824K

WINCH

57H 57

LANDFILL COMPACTOR

826C 836

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert