To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-2043: M6-1 x 14mm Rounded Truss Head Hexalobular Screw
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-2043: M6-1 x 14mm Rounded Truss Head Hexalobular Screw
9X-2043: M6-1 x 14mm Rounded Truss Head Hexalobular Screw
Cat® Truss Head Machine Screw (Paint Chasing)
Brand: Cat
Product Images
9X-2043: M6-1 x 14mm Rounded Truss Head Hexalobular Screw
Cat® Truss Head Machine Screw (Paint Chasing)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. These are small internal drive screws.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Application: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. These are small internal drive screws.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Application: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
980 XE966F II928G960F972G972H950B/950E972 XE950GC966 XE924GZ980950G II928HZ950E950G950F962G924HZ950 GC924G980C980H992G928F938G966D938H966F966E966H966G930H970F966G II982 XE950F II
Forwarder
554574
Industrial Tractor
HA771
Articulated Truck
725740730735
Rotary/Track Drills
MD6640
Ripper
7
Wheeled Excavator
W345C MH
Wheel Feller Buncher
5332670D
Quarry Truck
771D
Truck
785793F OEM775D69D773D794 AC769D
Bulldozer
7SU7S7S LGP
View More
Integrated Toolcarrier
IT38HIT28GIT28F
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 9X-2043
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9X-2043
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9X-2043
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. These are small internal drive screws.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Application: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
330D MH 323F SA 312C 324D 320D L 345C L 385C FS 385C 321B 385C L 325D L 320B 320D 365C L 385C L MH 320B L 312C L 320D FM 330D 345C MH 324D L 330D L 365C 325D
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.