Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits9X-2838: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
9X-2838: Single Cylinder Head Install Kit
9X-2838: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
9X-2838: Single Cylinder Head Install Kit
9X-2838: Single Cylinder Head Install Kit
9X-2838: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

4W-3182: 67mm Inner Diameter Fuel Injector Plug Seal
4W-3182: 67mm Inner Diameter Fuel Injector Plug SealQuantity: 1
7E-8276: 2.3mm Thick Round Gasket
7E-8276: 2.3mm Thick Round GasketQuantity: 1
118-7536: 380.37mm Inside Diameter Seal-O-Ring
118-7536: 380.37mm Inside Diameter Seal-O-RingQuantity: 1
8T-0568: 69.44mm Inside Diameter Seal-O-Ring
8T-0568: 69.44mm Inside Diameter Seal-O-RingQuantity: 1
6V-1179: 72.62mm Inner Diameter O-Ring Seal
6V-1179: 72.62mm Inner Diameter O-Ring SealQuantity: 2
6V-3602: 5.33 x 335mm 75A FKM O-Ring
6V-3602: 5.33 x 335mm 75A FKM O-RingQuantity: 1
6V-6809: 139.07mm Inside Diameter Seal-O-Ring
6V-6809: 139.07mm Inside Diameter Seal-O-RingQuantity: 2
323-7347: 2.62 x 17.12mm 75A FKM O-Ring
323-7347: 2.62 x 17.12mm 75A FKM O-RingQuantity: 8
175-7895: 3.53 x 69.44mm 75A NBR O-Ring
175-7895: 3.53 x 69.44mm 75A NBR O-RingQuantity: 2
9Y-3200: 5mm Thick Cylinder Head Plug Gasket
9Y-3200: 5mm Thick Cylinder Head Plug GasketQuantity: 1
7W-8618: 1.65mm Thick Round Gasket
7W-8618: 1.65mm Thick Round GasketQuantity: 1
9X-7688: 329.57mm Inside Diameter Seal-O-Ring
9X-7688: 329.57mm Inside Diameter Seal-O-RingQuantity: 1
2W-5023: 0.8mm Thick Flange Gasket
2W-5023: 0.8mm Thick Flange GasketQuantity: 3
6V-5139: 97.79mm Inside Diameter Seal-O-Ring
6V-5139: 97.79mm Inside Diameter Seal-O-RingQuantity: 4
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 1
2N-3350: 5.33 x 21.59mm 75A FKM O-Ring
2N-3350: 5.33 x 21.59mm 75A FKM O-RingQuantity: 8
5P-5598: 3.53 x 15.47mm 75A FKM O-Ring
5P-5598: 3.53 x 15.47mm 75A FKM O-RingQuantity: 1
033-6033: 1.78 x 12.42mm 75A FKM O-Ring
033-6033: 1.78 x 12.42mm 75A FKM O-RingQuantity: 5
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 2
7C-2144: 1.93mm Thick Gasket
7C-2144: 1.93mm Thick GasketQuantity: 1
6V-3539: 15.88mm Outer Diameter Solid Dowel Pin
6V-3539: 15.88mm Outer Diameter Solid Dowel PinQuantity: 2
6V-4314: 5.33 x 129.54mm 75A FKM O-Ring
6V-4314: 5.33 x 129.54mm 75A FKM O-RingQuantity: 2
305-5302: Race Track Rectangular Rubber O-Ring Seal
305-5302: Race Track Rectangular Rubber O-Ring SealQuantity: 2
2N-0475: 56.52mm Inside Diameter Seal-O-Ring
2N-0475: 56.52mm Inside Diameter Seal-O-RingQuantity: 1
8C-5230: 43.82mm Inside Diameter Seal-O-Ring
8C-5230: 43.82mm Inside Diameter Seal-O-RingQuantity: 8
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 4
Showing 1 to 26 of 26
DescriptionSpecificationsCompatible Models
Specifications for part number 9X-2838
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 9X-2838

GEN SET ENGINE

3612 3608 3606 C280-16 3616

MARINE ENGINE

3616 3612 C280-16 C280-08 C280-12 C280-6 C280-8

INDUSTRIAL ENGINE

C280-16

PETROLEUM ENGINE

C280-12

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert