This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Viewing 1 - 9 of 9
Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.
Cat
Width
84 in
Height
33 in
Weight
1115.1 lb
Maximum Grapple Opening
37 in
Length
40 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Number of Tines
11
Required Hydraulics
Standard Flow
For scarifying the soil and collecting debris for easy removal.
Cat
Working Width
62 in
Bucket Capacity - Struck
0.4 yd³
Weight
1311.7 lb
Raking Width
54.5 in
Overall Width
66.3 in
Height
38.9 in
Length
63.8 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Motor Displacement
19.2 in³/rev
Driven Shaft Speed
165 rpm @ 80 L/min (21 gpm)
Number of Hard Face Tines
372
Rock Size Range
19-152 mm (0.75-6 in)
Drive Method
Chain Reduction
Drive Chain
#80H
Conveyor Chain
#2060H
Required Hydraulics
Standard Flow
For scarifying the soil and collecting debris for easy removal.
Cat
Working Width
74.1 in
Bucket Capacity - Struck
0.4 yd³
Weight
1439.6 lb
Raking Width
65.6 in
Overall Width
78.3 in
Height
38.9 in
Length
63.8 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Motor Displacement
19.2 in³/rev
Driven Shaft Speed
165 rpm @ 80 L/min (21 gpm)
Number of Hard Face Tines
444
Rock Size Range
19-152 mm (0.75-6 in)
Drive Method
Chain Reduction
Drive Chain
#80H
Conveyor Chain
#2060H
Required Hydraulics
Standard Flow
Designed for clearing and preparing soil in landscape finishing applications.
Cat
Roller Width
72 in
Overall Width
81 in
Maximum Angle - Right or Left
20 degrees
Raking Width at Maximum Angle
68 in
Overall Length
64 in
Overall Height
33.3 in
Weight
899.5 lb
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
49-86 L/min (13-23 gpm)
Optimal Hydraulic Pressure
230 bar (3335.9 psi)
Designed for clearing and preparing soil in landscape finishing applications.
Cat
Roller Width
84 in
Overall Width
93 in
Maximum Angle - Right or Left
20 degrees
Raking Width at Maximum Angle
79 in
Overall Length
64 in
Overall Height
33.3 in
Weight
1025.1 lb
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
57-86 L/min (15-23 gpm)
Optimal Hydraulic Pressure
230 bar (3335.9 psi)
Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.
Cat
Width
72 in
Height
33 in
Weight
1069.9 lb
Maximum Grapple Opening
37 in
Length
40 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Number of Tines
9
Required Hydraulics
Standard Flow
Designed for clearing and preparing soil in landscape finishing applications.
Cat
Roller Width
72 in
Overall Width
81 in
Maximum Angle - Right or Left
20 degrees
Raking Width at Maximum Angle
68 in
Overall Length
64 in
Overall Height
33.3 in
Weight
925.9 lb
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
49-86 L/min (13-23 gpm)
Optimal Hydraulic Pressure
230 bar (3335.9 psi)
Designed for clearing and preparing soil in landscape finishing applications.
Cat
Roller Width
84 in
Overall Width
93 in
Maximum Angle - Right or Left
20 degrees
Raking Width at Maximum Angle
79 in
Overall Length
64 in
Overall Height
33.3 in
Weight
1049.4 lb
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
57-86 L/min (15-23 gpm)
Optimal Hydraulic Pressure
230 bar (3335.9 psi)
Designed for clearing and preparing soil in landscape finishing applications.
Cat
Roller Width
90 in
Overall Width
99 in
Maximum Angle - Right or Left
20 degrees
Raking Width at Maximum Angle
85 in
Overall Length
64 in
Overall Height
37.5 in
Weight
1320.6 lb
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
57-86 L/min (15-23 gpm)
Optimal Hydraulic Pressure
230 bar (3335.9 psi)
Sign in
Select Store
Select Store
Add Equipment
1 - 9 of 9 results
1 - 9 of 9 results
Select Store
For pricing & availability