Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsRatchets & SocketsRatchet Handles & Breaker Bars5S-6090: 1" Square Drive Sliding Tee Wrench Head
HomeWorkshop SuppliesToolsRatchets & SocketsRatchet Handles & Breaker Bars5S-6090: 1" Square Drive Sliding Tee Wrench Head
5S-6090: 1" Square Drive Sliding Tee Wrench Head

Cat® Sliding Tee Wrench Head is used to securely remove and install threaded gland heads on hydraulic cylinders, providing accurate control

Brand: Cat

Product Images
5S-6090: 1" Square Drive Sliding Tee Wrench Head
5S-6090: 1" Square Drive Sliding Tee Wrench Head

Cat® Sliding Tee Wrench Head is used to securely remove and install threaded gland heads on hydraulic cylinders, providing accurate control

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 5S-6090

Units of Measure

USMetric
Square Drive (in): 1"
Overall Length (mm): 78.74
Overall Length (in): 3.1
Outer Diameter (mm): 47.5
Outer Diameter (in): 1.87
Hole Size (mm): 28.7
Hole Size (in): 1.13
Weight (kg): 0.59
Weight (lb): 1.301
Material: Carbon Steel
Used With In: 5S-6089 Handle
Drive (in): 1
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced