Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsRatchet Handles & Breaker Bars8H-8573: 3/8" Square Drive Speeder Handle
Home
Workshop SuppliesToolsRatchets & SocketsRatchet Handles & Breaker Bars
8H-8573: 3/8" Square Drive Speeder Handle
8H-8573: 3/8" Square Drive Speeder Handle

Cat® 3/8" Square Drive Speeder Handle allows for quick rotation and increased torque, making it easier to work on stubborn or tightly fastened bolts and nuts

Brand: Cat

Product Images
8H-8573: 3/8" Square Drive Speeder Handle
8H-8573: 3/8" Square Drive Speeder Handle

Cat® 3/8" Square Drive Speeder Handle allows for quick rotation and increased torque, making it easier to work on stubborn or tightly fastened bolts and nuts

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 8H-8573

Units of Measure

USMetric
Overall Length (mm): 436.88
Overall Length (in): 17.199
Square Drive (in): 3/8
Weight (kg): 0.454
Weight (lb): 1
Length (in): 17.6
Material: Carbon Steel
Size (in): 3/8
Drive (in): 3/8
Length (mm): 447.5
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert