This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Designed for removing snow from streets, parking lots, driveways and sidewalks.
Cat
Intake Width
76.5 in
Overall Width
85.9 in
Weight
974.4 lb
Overall Height
72.6 in
Overall Length
37.4 in
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
80 L/min (21.1 gpm)
Optimal Hydraulic Pressure
230 bar (3335.9 psi)
Cutting Height
34.1 in
Maximum Throw
40 ft
Auger Diameter
18 in
Impeller Fan Diameter
25 in
Impeller Fan Width
8.7 in
Chute Rotation
270 degrees
Throw Distance
40 ft |12 m
Overall Width
> 80 in |> 2032 mm
Intake Width
> 80 in |> 2032 mm
Designed for removing snow from streets, parking lots, driveways and sidewalks.
Cat
Intake Width
63.5 in
Overall Width
73.9 in
Weight
996.5 lb
Overall Height
72.6 in
Overall Length
37.4 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
125 L/min (33 gpm)
Optimal Hydraulic Pressure
280 bar (4061.1 psi)
Cutting Height
34.1 in
Maximum Throw
40 ft
Auger Diameter
18 in
Impeller Fan Diameter
25 in
Impeller Fan Width
8.7 in
Chute Rotation
270 degrees
Throw Distance
45 ft| 14 m
Overall Width
70-80 in |1778-2032 mm
Intake Width
70-80 in |1778-2032 mm
Designed for removing snow from streets, parking lots, driveways and sidewalks.
Cat
Intake Width
50.8 in
Overall Width
61.9 in
Weight
934.8 lb
Overall Height
72.6 in
Overall Length
37.4 in
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
80 L/min (21.1 gpm)
Optimal Hydraulic Pressure
230 bar (3335.9 psi)
Cutting Height
34.1 in
Maximum Throw
40 ft
Auger Diameter
18 in
Impeller Fan Diameter
25 in
Impeller Fan Width
8.7 in
Chute Rotation
270 degrees
Throw Distance
45 ft| 14 m
Overall Width
70-80 in |1778-2032 mm
Intake Width
70-80 in |1778-2032 mm
Designed for removing snow from streets, parking lots, driveways and sidewalks.
Cat
Intake Width
63.5 in
Overall Width
73.9 in
Weight
1128.8 lb
Overall Height
72.6 in
Overall Length
37.4 in
Required Hydraulics
XHP / XE
Optimal Hydraulic Flow
125-150 L/min (33-40 gpm)
Optimal Hydraulic Pressure
200-280 bar (2800-4100 psi)
Cutting Height
34.1 in
Maximum Throw
40 ft
Auger Diameter
18 in
Impeller Fan Diameter
25 in
Impeller Fan Width
8.7 in
Chute Rotation
270 degrees
Throw Distance
45 ft| 14 m
Overall Width
> 80 in |> 2032 mm
Intake Width
> 80 in |> 2032 mm
Designed for removing snow from streets, parking lots, driveways and sidewalks.
Cat
Intake Width
76.5 in
Overall Width
85.9 in
Weight
1016.3 lb
Overall Height
72.6 in
Overall Length
37.4 in
Required Hydraulics
XHP / XE
Optimal Hydraulic Flow
125-150 L/min (33-40 gpm)
Optimal Hydraulic Pressure
200-280 bar (2800-4100 psi)
Cutting Height
34.1 in
Maximum Throw
40 ft
Auger Diameter
18 in
Impeller Fan Diameter
25 in
Impeller Fan Width
8.7 in
Chute Rotation
270 degrees
Throw Distance
45 ft| 14 m
Overall Width
> 80 in |> 2032 mm
Intake Width
> 80 in |> 2032 mm
Designed for removing snow from streets, parking lots, driveways and sidewalks.
Cat
Intake Width
50.8 in
Overall Width
61.9 in
Weight
1018.5 lb
Overall Height
72.6 in
Overall Length
37.4 in
Required Hydraulics
Standard Flow w/14 pin
Optimal Hydraulic Flow
76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure
200-230 bar (2800-3300 psi)
Cutting Height
34.1 in
Maximum Throw
40 ft
Auger Diameter
18 in
Impeller Fan Diameter
25 in
Impeller Fan Width
8.7 in
Chute Rotation
270 degrees
Designed for removing snow from streets, parking lots, driveways and sidewalks.
Cat
Intake Width
63.5 in
Overall Width
73.9 in
Weight
1089.1 lb
Overall Height
72.6 in
Overall Length
37.4 in
Required Hydraulics
Standard Flow w/14 pin
Optimal Hydraulic Flow
76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure
200-230 bar (2800-3300 psi)
Cutting Height
34.1 in
Maximum Throw
40 ft
Auger Diameter
18 in
Impeller Fan Diameter
25 in
Impeller Fan Width
8.7 in
Chute Rotation
270 degrees
Designed for removing snow from streets, parking lots, driveways and sidewalks.
Cat
Intake Width
63.5 in
Overall Width
73.9 in
Weight
1093.5 lb
Overall Height
72.6 in
Overall Length
37.4 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
100-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
200-280 bar (2800-4100 psi)
Cutting Height
34.1 in
Maximum Throw
40 ft
Auger Diameter
18 in
Impeller Fan Diameter
25 in
Impeller Fan Width
8.7 in
Chute Rotation
270 degrees
Designed for removing snow from streets, parking lots, driveways and sidewalks.
Cat
Intake Width
76.5 in
Overall Width
85.9 in
Weight
1161.8 lb
Overall Height
72.6 in
Overall Length
37.4 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
100-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
200-280 bar (2800-4100 psi)
Cutting Height
34.1 in
Maximum Throw
40 ft
Auger Diameter
18 in
Impeller Fan Diameter
25 in
Impeller Fan Width
8.7 in
Chute Rotation
270 degrees
1 - 9 of 9 results
1 - 9 of 9 results