Select Store
For pricing & availability
Designed for fast, productive material handling and sorting of various shaped materials.
Works best in material handling applications where irregular surface materials are used.
Works best in material handling applications where irregular surface materials are used.
Designed for fast, productive material handling and sorting of various shaped materials.
Contractors’ Grapples are a proven product built for your high-volume material handling needs.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
1 - 5 of 5 results
1 - 5 of 5 results
Cat
Grapple Area
8.5 ft³
Weight
1084.7 lb
Machine Class
7-10 Ton Mini Excavators
Maximum Jaw Opening
55.3 in
Outer Wrapper Thickness
0.2 in
Overall Width (Jaws Open)
61.5 in
Interface Type
S45, S50, CW10, Pin On, Pin Lock
Overall Width (Jaws Closed)
34.4 in
Overall Height (Jaws Open)
40.7 in
Overall Height (Jaws Closed)
47.4 in
Overall Depth
27.6 in
Required Hydraulics
2nd Auxiliary
Edge Material
HB500 Equivalent
Optimal Hydraulic Flow
Grab 131 L/min (35 gpm) | Rotation 33 L/min (9 gpm)
Maximum Closing Force
4.9 Sh Ton
Cat
Grapple Area
2.8 ft²
Weight
619.5 lb
Machine Class
7-10 Ton Mini Excavators
Maximum Jaw Opening
59.1 in
Overall Width (Jaws Open)
65.9 in
Overall Width (Jaws Closed)
35.6 in
Overall Height (Jaws Open)
33.1 in
Overall Height (Jaws Closed)
23.3 in
Overall Depth
21.3 in
Minimum Grip Diameter
3.9 in
Wear Plate Thickness
0.6 in
Arm Depth (Outer)
18.9 in
Arm Depth (Inner)
16.5 in
Interface Type
Tool Interface
Required Hydraulics
Tiltrotator Auxiliary
Edge Material
AR500/HB500
Maximum Closing Force
4136.5 ft·lbf
Maximum Load Rating
10582.2 lb
Cat
Grapple Area
2.2 ft²
Weight
401.2 lb
Machine Class
5-6 Ton Mini Excavators
Maximum Jaw Opening
50.8 in
Overall Width (Jaws Open)
56.9 in
Overall Width (Jaws Closed)
30.9 in
Overall Height (Jaws Open)
29.1 in
Overall Height (Jaws Closed)
20.2 in
Overall Depth
18.3 in
Minimum Grip Diameter
3.1 in
Wear Plate Thickness
0.5 in
Arm Depth (Outer)
15.9 in
Arm Depth (Inner)
13.8 in
Interface Type
Tool Interface
Required Hydraulics
Tiltrotator Auxiliary
Edge Material
AR500/HB500
Maximum Closing Force
3259.7 ft·lbf
Maximum Load Rating
6613.9 lb
Cat
Grapple Area
5.7 ft³
Weight
731.9 lb
Machine Class
5-6 Ton Mini Excavators
Maximum Jaw Opening
50 in
Overall Width (Jaws Open)
55.3 in
Interface Type
S40, CW10, Pin On
Overall Width (Jaws Closed)
28.8 in
Overall Height (Jaws Open)
35.2 in
Overall Height (Jaws Closed)
41.6 in
Overall Depth
23.6 in
Required Hydraulics
2nd Auxiliary
Edge Material
HB500 Equivalent
Optimal Hydraulic Flow
Grab 90 L/min (24 gpm) | Rotation 33 L/min (9 gpm)
Maximum Closing Force
3 Sh Ton
Cat
Machine Class
7-9 Ton Mini Excavators
Jaw Opening
69.5 in
Weight
815.7 lb
Overall Width
28.9 in
Upper Jaw Width
17.1 in
Wear Plate Thickness
0.3 in
Number of Adjustments
3
Length Between Adjustments
7.6 in
Interface Type
Pin On
Inner Wrapper Thickness
0.3 in
Outer Wrapper Thickness
0.3 in
Upper Jaw Tine Count
2
Lower Jaw Tine Count
3