यह पार्ट मैनुफ़ैक्चरर के विनिर्देशों के आधार पर आपके Cat उपकरण में फ़िट होने के लिए डिज़ाइन किया गया है.
मैनुफ़ैक्चरर के कॉन्फ़िगरेशन में किसी भी बदलाव के परिणामस्वरूप उत्पाद आपके Cat उपकरण में फ़िट नहीं हो सकता है. कृपया यह सुनिश्चित करने के लिए खरीदने से पहले अपने Cat डीलर से परामर्श करें कि यह हिस्सा आपके Cat उपकरण के लिए अपनी वर्तमान स्थिति और अनुमानित कॉन्फ़िगरेशन के लिए उपयुक्त है या नहीं. यह इंडिकेटर सभी पार्ट्स के लिए कंपेटिबिल्टी की गारंटी नहीं दे सकता है.
रीमैनुफ़ैक्चर्ड
रिटर्न करने योग्य नहीं
किट
बदलें
Ideal for semi-rocky soil or where hard bank material must be broken out and removed.
Cat
Width
24 in
Capacity
6.2 ft³
Weight
332.9 lb
Base Edge Thickness
1 in
Tip Radius
35.8 in
Interface Type
Pin On
Ideal for semi-rocky soil or where hard bank material must be broken out and removed.
Cat
Width
12 in
Capacity
2.8 ft³
Weight
238.1 lb
Base Edge Thickness
1 in
Tip Radius
35.8 in
Interface Type
Pin On
For cleaning ditches, sloping, grading and other finishing work.
Cat
Width
47.2 in
Capacity
14.6 ft³
Weight
632.7 lb
Base Edge Thickness
0.8 in
Bolt-On Cutting Edge Thickness
0.5 in
Tip Radius
33.9 in
Interface Type
Pin On
Ideal for semi-rocky soil or where hard bank material must be broken out and removed.
Cat
Width
18 in
Capacity
4.2 ft³
Weight
284.4 lb
Base Edge Thickness
1 in
Tip Radius
35.8 in
Interface Type
Pin On
Ideal for semi-rocky soil or where hard bank material must be broken out and removed.
Cat
Width
30 in
Capacity
8.2 ft³
Weight
368.2 lb
Base Edge Thickness
1 in
Tip Radius
35.8 in
Interface Type
Pin On
Designed for general light duty excavation in soft soil or clay.
Cat
Width
12 in
Capacity
2.8 ft³
Weight
213.8 lb
Base Edge Thickness
0.8 in
Tip Radius
35.8 in
Interface Type
Pin On
Load, carry, dump and perform general clean-up work.
Cat
Width
94.7 in
Height
39.7 in
Weight
979.1 lb
Length
35.7 in
Capacity
1.31 yd³
Base Edge Thickness
0.8 in
Interface Type
IT Coupler
Designed for general light duty excavation in soft soil or clay.
Cat
Width
24 in
Capacity
6.2 ft³
Weight
291 lb
Base Edge Thickness
0.8 in
Tip Radius
35.8 in
Interface Type
Pin On
Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.
Cat
Width
94.7 in
Height
40.8 in
Weight
1510.2 lb
Length
35.1 in
Capacity
1.35 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.7 in
Jaw Opening
35.4 in
Clam Angle
86 degrees
Interface Type
Pin On
Load, carry, dump and perform general clean-up work.
Cat
Width
89.1 in
Height
33.2 in
Weight
965 lb
Length
38 in
Capacity
1.3 yd³
Base Edge Thickness
0.8 in
Interface Type
Pin On
Designed for general light duty excavation in soft soil or clay.
Cat
Width
18 in
Capacity
4.2 ft³
Weight
253.5 lb
Base Edge Thickness
0.8 in
Tip Radius
35.8 in
Interface Type
Pin On
Designed for general light duty excavation in soft soil or clay.
Cat
Width
36 in
Capacity
10.3 ft³
Weight
363.8 lb
Base Edge Thickness
0.8 in
Tip Radius
35.8 in
Interface Type
Pin On
Load, carry, dump and perform general clean-up work.
Cat
Width
89.1 in
Height
41.1 in
Weight
1110.9 lb
Length
39.6 in
Capacity
1.25 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.7 in
Interface Type
IT Coupler
Well suited for work in lower density soils and light materials.
Cat
Width
24 in
Capacity
8.5 ft³
Weight
394.6 lb
Base Edge Thickness
1 in
Tip Radius
44.1 in
Interface Type
Pin On
Load, carry, dump and perform general clean-up work.
Cat
Width
89.1 in
Height
29.8 in
Weight
776 lb
Length
32.1 in
Capacity
1 yd³
Base Edge Thickness
0.8 in
Interface Type
Pin On
Designed for light duty trenching in soft soil or clay.
Cat
Width
9.1 in
Capacity
2.1 ft³
Weight
319.7 lb
Base Edge Thickness
0.8 in
Tip Radius
49.1 in
Interface Type
Pin On
135 में से 1 - 16 परिणाम
135 में से 1 - 16 परिणाम