Caterpillar

उपकरण चुनें

अपने उपकरण के लिए उपयुक्त पार्ट्स को देखने के लिए उपकरण का चयन करें.
कोई भी अनुशंसित परिणाम नहीं हैं फिर से कोशिश करें.
रजिस्टर करें
Caterpillar

उपकरण जोड़ें

फ़िट होने वाले पार्ट्स को खोजने के लिए.फ़िट होने वाले पार्ट्स को खोजने के लिए.
पार्ट नंबर या नाम खोजें

उपकरण चुनें

होम4W-5484: XT-3ES HOSE
होम4W-5484: XT-3ES HOSE
4W-5484: XT-3ES HOSE

XT-3 ES High Pressure Hose Assembly

ब्रांड: Cat

उत्पाद की छवियाँ
4W-5484: XT-3ES  HOSE
4W-5484: XT-3ES HOSE
रिप्लेसमेंट विकल्पों के लिए अपने डीलर से संपर्क करें.

XT-3 ES High Pressure Hose Assembly

ब्रांड: Cat

बंद किया गया
वारंटी संबंधी जानकारी
वापसी नीति
विवरण
विवरण

Description:
XT ES (Enhanced Spiral) high pressure hose transfers petroleum based hydraulic fluids at high pressures from pumps and motors to machine components.


Attributes:
Constructed with a fabric reinforced, synthetic rubber tube and four or six plies of spirally-wrapped high tensile steel wire reinforcement that are separated by layers of synthetic rubber. The synthetic rubber outer cover is oil, weather, and abrasion resistant. XT ES hose is impulse tested to 1 million cycles - twice the SAE requirement. Plus, Cat® XT ES hoses are designed to work at half the SAE bend radius. This means they bend better in tight places and substantially reduce hose length requirements. These features provide easier installation, long life and excellent dependability.


Recommended Application:
High-pressure service applications.

Cat® होज़ असेंबली उत्पाद चेतावनी
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
XT ES (Enhanced Spiral) high pressure hose transfers petroleum based hydraulic fluids at high pressures from pumps and motors to machine components.


Attributes:
Constructed with a fabric reinforced, synthetic rubber tube and four or six plies of spirally-wrapped high tensile steel wire reinforcement that are separated by layers of synthetic rubber. The synthetic rubber outer cover is oil, weather, and abrasion resistant. XT ES hose is impulse tested to 1 million cycles - twice the SAE requirement. Plus, Cat® XT ES hoses are designed to work at half the SAE bend radius. This means they bend better in tight places and substantially reduce hose length requirements. These features provide easier installation, long life and excellent dependability.


Recommended Application:
High-pressure service applications.

Cat® होज़ असेंबली उत्पाद चेतावनी
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
अधिक देखें
विशेष विवरण
विशेष विवरण
Overall Length (mm): 823
Weight (kg): 4.294
Material: High Pressure Hose
Overall Length (mm): 823
Weight (kg): 4.294
Material: High Pressure Hose
अधिक देखें
कंपेटिबिल्टी मॉडल
कंपेटिबिल्टी मॉडल
व्हील ट्रैक्टर-स्क्रेपर
657E
अधिक देखें
व्हील ट्रैक्टर-स्क्रेपर
657E
वारंटी संबंधी जानकारी
वापसी नीति
Parts Diagrams
No Equipmentभागों के आरेख देखने के लिए उपकरण क्रम संख्या दर्ज करें या पहले जोड़ी गई सूची से उपकरण चुनें.
उपकरण चुनें
कुंजीकुंजी
फैक्ट्री फ़िट

यह पार्ट मैनुफ़ैक्चरर के विनिर्देशों के आधार पर आपके Cat उपकरण में फ़िट होने के लिए डिज़ाइन किया गया है.

मैनुफ़ैक्चरर के कॉन्फ़िगरेशन में किसी भी बदलाव के परिणामस्वरूप उत्पाद आपके Cat उपकरण में फ़िट नहीं हो सकता है. कृपया यह सुनिश्चित करने के लिए खरीदने से पहले अपने Cat डीलर से परामर्श करें कि यह हिस्सा आपके Cat उपकरण के लिए अपनी वर्तमान स्थिति और अनुमानित कॉन्फ़िगरेशन के लिए उपयुक्त है या नहीं. यह इंडिकेटर सभी पार्ट्स के लिए कंपेटिबिल्टी की गारंटी नहीं दे सकता है.

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

एक्सपर्ट्स से चैट करें