स्टोर चुनें
मूल्य निर्धारण एवं उपलब्धता के लिए
स्टोर चुनें
स्टोर चुनें
Utility Thumbs offer hydraulic functionality, with maximum interchangeability.
Utility Thumbs offer hydraulic functionality, with maximum interchangeability.
Utility Thumbs offer hydraulic functionality, with maximum interchangeability.
Utility Thumbs offer hydraulic functionality, with maximum interchangeability.
Utility Thumbs offer hydraulic functionality, with maximum interchangeability.
Utility Thumbs offer hydraulic functionality, with maximum interchangeability.
Utility Thumbs offer hydraulic functionality, with maximum interchangeability.
Thumb Tines are required for proper thumb operation.
Thumb Tines are required for proper thumb operation.
Thumb Tines are required for proper thumb operation.
Thumb Tines are required for proper thumb operation.
Thumb Tines are required for proper thumb operation.
Stiff Link Thumbs feature a rigid link.
Stiff Link Thumbs feature a rigid link.
Thumb Tines are required for proper thumb operation.
Thumb Tines are required for proper thumb operation.
यह पार्ट मैनुफ़ैक्चरर के विनिर्देशों के आधार पर आपके Cat उपकरण में फ़िट होने के लिए डिज़ाइन किया गया है.
मैनुफ़ैक्चरर के कॉन्फ़िगरेशन में किसी भी बदलाव के परिणामस्वरूप उत्पाद आपके Cat उपकरण में फ़िट नहीं हो सकता है. कृपया यह सुनिश्चित करने के लिए खरीदने से पहले अपने Cat डीलर से परामर्श करें कि यह हिस्सा आपके Cat उपकरण के लिए अपनी वर्तमान स्थिति और अनुमानित कॉन्फ़िगरेशन के लिए उपयुक्त है या नहीं. यह इंडिकेटर सभी पार्ट्स के लिए कंपेटिबिल्टी की गारंटी नहीं दे सकता है.
रीमैनुफ़ैक्चर्ड
रिटर्न करने योग्य नहीं
किट
बदलें
34 में से 1 - 16 परिणाम
34 में से 1 - 16 परिणाम
Cat
Length
30.4 in
Stored Height
11.5 in
Overall Width
12.8 in
Weight
152.1 lb
Rotation
117 degrees
Number of Teeth/Tines
8/2
Tine Spacing
9.2 in
Tine Thickness
0.6 in
Tines Included
Yes
Machine Class
3 Ton Mini Excavators
Interface Type
Pin On
Cat
Length
48 in
Stored Height
18.3 in
Overall Width
18.7 in
Weight
347.2 lb
Rotation
133 Degrees
Number of Teeth/Tines
6/2
Tine Spacing
10 in
Tine Thickness
0.8 in
Tines Included
Yes
Machine Class
7-9 Ton Mini Hydraulic Excavators
Interface Type
Pin On (Pin Grabber)
Cat
Length
35.7 in
Stored Height
13.1 in
Overall Width
14 in
Weight
200.6 lb
Rotation
122 degrees
Number of Teeth/Tines
8/2
Tine Spacing
10.9 in
Tine Thickness
0.6 in
Tines Included
Yes
Machine Class
5 Ton Mini Excavators
Interface Type
Pin On
Cat
Length
22.6 in
Stored Height
12.7 in
Overall Width
11.5 in
Weight
105.8 lb
Rotation
112 degrees
Number of Teeth/Tines
5/2
Tine Spacing
9.6 in
Tine Thickness
0.6 in
Tines Included
Yes
Machine Class
1 Ton Mini Excavators
Interface Type
Pin On
Cat
Length
21.9 in
Stored Height
17 in
Overall Width
17.9 in
Weight
196.2 lb
Rotation
103 degrees
Tines Included
No
Machine Class
415-444 Backhoe Loaders
Interface Type
Pin On
Cat
Length
29.1 in
Stored Height
11 in
Overall Width
13.6 in
Weight
143.3 lb
Rotation
126.6 degrees
Number of Teeth/Tines
5/2
Tine Spacing
9.9 in
Tine Thickness
0.6 in
Tines Included
Yes
Machine Class
2 Ton Mini Excavators
Interface Type
Pin On
Cat
Length
39.3 in
Stored Height
18.3 in
Overall Width
18.7 in
Weight
288.1 lb
Rotation
133 Degrees
Number of Teeth/Tines
4/2
Tine Spacing
10 in
Tine Thickness
0.8 in
Tines Included
Yes
Machine Class
7-9 Ton Mini Hydraulic Excavators
Interface Type
Pin On
Cat
Number of Teeth/Tines
2 Teeth/2 Tines
Width
14.3 in
Overall Length
24.8 in
Overall Height
7.7 in
Tine Spacing
19 in
Tine Thickness
1 in
Weight
83.3 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
B1
Cat
Number of Teeth/Tines
2 Teeth/2 Tines
Width
14.3 in
Overall Length
24.8 in
Overall Height
7.7 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
77.4 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
A1
Cat
Number of Teeth/Tines
4 Teeth/2 Tines
Width
14.3 in
Overall Length
31.4 in
Overall Height
8.3 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
118.7 lb
Machine Class
415-444/450 Backhoe Loaders
Thumb Tine Type
A3
Cat
Number of Teeth/Tines
3 Teeth/2 Tines
Width
14.3 in
Overall Length
28 in
Overall Height
7.9 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
103.9 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
A2
Cat
Number of Teeth/Tines
5 Teeth/2 Tines
Width
14.3 in
Overall Length
34.8 in
Overall Height
8.3 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
128.1 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
A4
Cat
Number of Teeth/Tines
2/2
Overall Width
17.9 in
Length
34.4 in
Stored Height
17 in
Weight
330.7 lb
Rotation
63 degrees
Tine Spacing
15.5 in
Tine Thickness
1 in
Tines Included
Yes
Machine Class
415-444 Backhoe Loaders
Interface Type
Pin On
Cat
Number of Teeth/Tines
4/2
Overall Width
17.9 in
Length
40.9 in
Stored Height
17 in
Weight
330.7 lb
Rotation
63 degrees
Tine Spacing
15.5 in
Tine Thickness
1 in
Tines Included
Yes
Machine Class
415-444 Backhoe Loaders
Interface Type
Pin On
Cat
Number of Teeth/Tines
4 Teeth/2 Tines
Width
14.3 in
Overall Length
31.4 in
Overall Height
8.3 in
Tine Spacing
19 in
Tine Thickness
1 in
Weight
128.7 lb
Machine Class
415-444/450 Backhoe Loaders
Thumb Tine Type
B3
Cat
Number of Teeth/Tines
3 Teeth/2 Tines
Width
14.3 in
Overall Length
28 in
Overall Height
7.9 in
Tine Spacing
19 in
Tine Thickness
1 in
Weight
113.7 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
B2