ತಯಾರಕರ ವಿಶೇಷಣಗಳ ಆಧಾರದ ಮೇಲೆ ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಸರಿಹೊಂದುವಂತೆ ಈ ಭಾಗವನ್ನು ವಿನ್ಯಾಸಗೊಳಿಸಲಾಗಿದೆ.
ತಯಾರಕರ ಕಾನ್ಫಿಗರೇಶನ್ನಲ್ಲಿನ ಯಾವುದೇ ಬದಲಾವಣೆಗಳು ಉತ್ಪನ್ನವು ನಿಮ್ಮ Cat ಸಾಧನಕ್ಕೆ ಹೊಂದಿಕೆಯಾಗುವುದಿಲ್ಲ. ಈ ಭಾಗವು ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಅದರ ಪ್ರಸ್ತುತ ಸ್ಥಿತಿಯಲ್ಲಿ ಮತ್ತು ಭಾವಿಸಲಾದ ಕಾನ್ಫಿಗರೇಶನ್ಗೆ ಸೂಕ್ತವಾಗಿದೆ ಎಂದು ಖಚಿತಪಡಿಸಿಕೊಳ್ಳಲು ಖರೀದಿಸುವ ಮೊದಲು ದಯವಿಟ್ಟು ನಿಮ್ಮ Cat ಡೀಲರ್ ಅನ್ನು ಸಂಪರ್ಕಿಸಿ. ಈ ಸೂಚಕವು ಎಲ್ಲಾ ಭಾಗಗಳಿಗೆ ಹೊಂದಾಣಿಕೆಯನ್ನು ಖಾತರಿಪಡಿಸುವುದಿಲ್ಲ.
ಮರುಉತ್ಪಾದಿತ
ಹಿಂತಿರುಗಿಸಲಾಗದು
ಕಿಟ್
ಬದಲಾಯಿಸಲಾಗಿದೆ
Designed for fast, productive material handling and sorting of various shaped materials.
Works best in material handling applications where irregular surface materials are used.
Works best in material handling applications where irregular surface materials are used.
Designed for fast, productive material handling and sorting of various shaped materials.
Contractors’ Grapples are a proven product built for your high-volume material handling needs.
5ರಲ್ಲಿ1-5 ಫಲಿತಾಂಶಗಳು
5ರಲ್ಲಿ1-5 ಫಲಿತಾಂಶಗಳು
Cat
Grapple Area
8.5 ft³
Weight
1084.7 lb
Machine Class
7-10 Ton Mini Excavators
Maximum Jaw Opening
55.3 in
Outer Wrapper Thickness
0.2 in
Overall Width (Jaws Open)
61.5 in
Interface Type
S45, S50, CW10, Pin On, Pin Lock
Overall Width (Jaws Closed)
34.4 in
Overall Height (Jaws Open)
40.7 in
Overall Height (Jaws Closed)
47.4 in
Overall Depth
27.6 in
Required Hydraulics
2nd Auxiliary
Edge Material
HB500 Equivalent
Optimal Hydraulic Flow
Grab 131 L/min (35 gpm) | Rotation 33 L/min (9 gpm)
Maximum Closing Force
4.9 Sh Ton
Cat
Grapple Area
2.8 ft²
Weight
619.5 lb
Machine Class
7-10 Ton Mini Excavators
Maximum Jaw Opening
59.1 in
Overall Width (Jaws Open)
65.9 in
Overall Width (Jaws Closed)
35.6 in
Overall Height (Jaws Open)
33.1 in
Overall Height (Jaws Closed)
23.3 in
Overall Depth
21.3 in
Minimum Grip Diameter
3.9 in
Wear Plate Thickness
0.6 in
Arm Depth (Outer)
18.9 in
Arm Depth (Inner)
16.5 in
Interface Type
Tool Interface
Required Hydraulics
Tiltrotator Auxiliary
Edge Material
AR500/HB500
Maximum Closing Force
4136.5 ft·lbf
Maximum Load Rating
10582.2 lb
Cat
Grapple Area
2.2 ft²
Weight
401.2 lb
Machine Class
5-6 Ton Mini Excavators
Maximum Jaw Opening
50.8 in
Overall Width (Jaws Open)
56.9 in
Overall Width (Jaws Closed)
30.9 in
Overall Height (Jaws Open)
29.1 in
Overall Height (Jaws Closed)
20.2 in
Overall Depth
18.3 in
Minimum Grip Diameter
3.1 in
Wear Plate Thickness
0.5 in
Arm Depth (Outer)
15.9 in
Arm Depth (Inner)
13.8 in
Interface Type
Tool Interface
Required Hydraulics
Tiltrotator Auxiliary
Edge Material
AR500/HB500
Maximum Closing Force
3259.7 ft·lbf
Maximum Load Rating
6613.9 lb
Cat
Grapple Area
5.7 ft³
Weight
731.9 lb
Machine Class
5-6 Ton Mini Excavators
Maximum Jaw Opening
50 in
Overall Width (Jaws Open)
55.3 in
Interface Type
S40, CW10, Pin On
Overall Width (Jaws Closed)
28.8 in
Overall Height (Jaws Open)
35.2 in
Overall Height (Jaws Closed)
41.6 in
Overall Depth
23.6 in
Required Hydraulics
2nd Auxiliary
Edge Material
HB500 Equivalent
Optimal Hydraulic Flow
Grab 90 L/min (24 gpm) | Rotation 33 L/min (9 gpm)
Maximum Closing Force
3 Sh Ton
Cat
Machine Class
7-9 Ton Mini Excavators
Jaw Opening
69.5 in
Weight
815.7 lb
Overall Width
28.9 in
Upper Jaw Width
17.1 in
Wear Plate Thickness
0.3 in
Number of Adjustments
3
Length Between Adjustments
7.6 in
Interface Type
Pin On
Inner Wrapper Thickness
0.3 in
Outer Wrapper Thickness
0.3 in
Upper Jaw Tine Count
2
Lower Jaw Tine Count
3