Caterpillar

ಸಲಕರಣೆಆಯ್ಕೆಮಾಡಿ

ನಿಮ್ಮ ಸಲಕರಣೆಗೆ ಸರಿಹೊಂದುವ ಭಾಗಗಳನ್ನು ವೀಕ್ಷಿಸಲು ಸಲಕರಣೆಗಳನ್ನು ಆಯ್ಕೆಮಾಡಿ.
ಯಾವುದೇ ಸೂಚಿಸಿದ ಫಲಿತಾಂಶಗಳಿಲ್ಲ ಪುನಃ ಪ್ರಯತ್ನಿಸಿ.
ರಿಜಿಸ್ಟರ್ಮಾಡಿ
Caterpillar

ಸಲಕರಣೆಗಳನ್ನು ಸೇರಿಸಿ

ಸೂಕ್ತವಾದ ಭಾಗಗಳನ್ನು ಹುಡುಕಲು ಸೂಕ್ತವಾದ ಭಾಗಗಳನ್ನು ಹುಡುಕಲು
ಭಾಗ ಸಂಖ್ಯೆ ಅಥವಾ ಹೆಸರನ್ನು ಹುಡುಕಿ

ಸಲಕರಣೆಆಯ್ಕೆಮಾಡಿ

ಹೋಮ್471-0696: XT-6 ES ಟಫ್‌ಗಾರ್ಡ್
ಹೋಮ್471-0696: XT-6 ES ಟಫ್‌ಗಾರ್ಡ್
471-0696: XT-6 ES ಟಫ್‌ಗಾರ್ಡ್

Cat® XT-6 ES ಟಫ್‌ಗಾರ್ಡ್

ಬ್ರ್ಯಾಂಡ್: Cat

ಉತ್ಪನ್ನದ ಚಿತ್ರಗಳು
471-0696: XT-6 ES ಟಫ್‌ಗಾರ್ಡ್
471-0696: XT-6 ES ಟಫ್‌ಗಾರ್ಡ್

Cat® XT-6 ES ಟಫ್‌ಗಾರ್ಡ್

ಬ್ರ್ಯಾಂಡ್: Cat

ಬೆಲೆಯನ್ನು ಪರಿಶೀಲಿಸಿ
ಬೆಲೆಯನ್ನು ಪರಿಶೀಲಿಸಿ
ನಿಮ್ಮಗ್ರಾಹಕರಬೆಲೆಯನ್ನು ವೀಕ್ಷಿಸಲುಲಾಗಿನ್ಮಾಡಿ
ವಾರರಂಟಿ ಇನ್ಫಾರ್ಮಶನ್
ರಿಟರ್ನ್ ಪಾಲಿಸಿ
ವಿವರಣೆ
ವಿವರಣೆ

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.

ನಿರ್ದಿಷ್ಟತೆಗಳು
ನಿರ್ದಿಷ್ಟತೆಗಳು
ಒಟ್ಟಾರೆ ಉದ್ದ (mm): 4,060
ತೂಕ (kg): 4.248
Material: High Pressure Hose
ಒಟ್ಟಾರೆ ಉದ್ದ (mm): 4,060
ತೂಕ (kg): 4.248
Material: High Pressure Hose
ಇನ್ನಷ್ಟು ವೀಕ್ಷಿಸಿ
ಹೊಂದಾಣಿಕೆಯಮಾದರಿಗಳು
ಹೊಂದಾಣಿಕೆಯಮಾದರಿಗಳು

ಈ ಭಾಗಕ್ಕೆ ನಾವು ಪ್ರಸ್ತುತ ಹೊಂದಾಣಿಕೆಯ ಮಾಹಿತಿಯನ್ನು ಹೊಂದಿಲ್ಲ.

ವಾರರಂಟಿ ಇನ್ಫಾರ್ಮಶನ್
ರಿಟರ್ನ್ ಪಾಲಿಸಿ
Parts Diagrams
No Equipmentಭಾಗಗಳ ರೇಖಾಚಿತ್ರಗಳನ್ನು ನೋಡಲು ಸಲಕರಣೆಗಳ ಸರಣಿ ಸಂಖ್ಯೆಯನ್ನು ನಮೂದಿಸಿ ಅಥವಾ ಹಿಂದೆ ಸೇರಿಸಲಾದ ಪಟ್ಟಿಯಿಂದ ಉಪಕರಣಗಳನ್ನು ಆರಿಸಿ.
ಸಲಕರಣೆಆಯ್ಕೆಮಾಡಿ
ಕೀಕೀ
ಫ್ಯಾಕ್ಟರಿ ಫಿಟ್

ತಯಾರಕರ ವಿಶೇಷಣಗಳ ಆಧಾರದ ಮೇಲೆ ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಸರಿಹೊಂದುವಂತೆ ಈ ಭಾಗವನ್ನು ವಿನ್ಯಾಸಗೊಳಿಸಲಾಗಿದೆ.

ತಯಾರಕರ ಕಾನ್ಫಿಗರೇಶನ್‌ನಲ್ಲಿನ ಯಾವುದೇ ಬದಲಾವಣೆಗಳು ಉತ್ಪನ್ನವು ನಿಮ್ಮ Cat ಸಾಧನಕ್ಕೆ ಹೊಂದಿಕೆಯಾಗುವುದಿಲ್ಲ. ಈ ಭಾಗವು ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಅದರ ಪ್ರಸ್ತುತ ಸ್ಥಿತಿಯಲ್ಲಿ ಮತ್ತು ಭಾವಿಸಲಾದ ಕಾನ್ಫಿಗರೇಶನ್‌ಗೆ ಸೂಕ್ತವಾಗಿದೆ ಎಂದು ಖಚಿತಪಡಿಸಿಕೊಳ್ಳಲು ಖರೀದಿಸುವ ಮೊದಲು ದಯವಿಟ್ಟು ನಿಮ್ಮ Cat ಡೀಲರ್ ಅನ್ನು ಸಂಪರ್ಕಿಸಿ. ಈ ಸೂಚಕವು ಎಲ್ಲಾ ಭಾಗಗಳಿಗೆ ಹೊಂದಾಣಿಕೆಯನ್ನು ಖಾತರಿಪಡಿಸುವುದಿಲ್ಲ.

ಮರುಉತ್ಪಾದಿತ

ಹಿಂತಿರುಗಿಸಲಾಗದು

ಕಿಟ್

ಬದಲಾಯಿಸಲಾಗಿದೆ

ಮರುಉತ್ಪಾದಿತ

ಹಿಂತಿರುಗಿಸಲಾಗದು

ಕಿಟ್

ಬದಲಾಯಿಸಲಾಗಿದೆ

ತಜ್ಞರೊಂದಿಗೆ ಚಾಟ್ ಮಾಡಿ