HjemSlanger og rørAdaptere, koblinger og niplerAdaptere og komponenter315-9865: ALBUE - 90 ST
Hjem
Slanger og rørAdaptere, koblinger og niplerAdaptere og komponenter
315-9865: ALBUE - 90 ST
315-9865: ALBUE - 90 ST

Cat® Elbow for Coolant Lines and Oil Coolers

Merke: Cat

Produktbilder
315-9865: ALBUE - 90 ST
315-9865: ALBUE - 90 ST
315-9865: ALBUE - 90 ST
315-9865: ALBUE - 90 ST
315-9865: ALBUE - 90 ST

Cat® Elbow for Coolant Lines and Oil Coolers

Merke: Cat

Legg til utstyret ditt for å se om denne delen passer eller om det finnes tilgjengelige reparasjonsalternativer.
Passer den?Legg til utstyret ditt for å se om denne delen passer eller om det finnes tilgjengelige reparasjonsalternativer.
Legg til utstyr
Vil den passe eller vil du reparere? Legg til utstyret ditt for å se om denne delen passer eller om det finnes tilgjengelige reparasjonsalternativer.
Sjekk pris
Sjekk pris
Logg deg på for å vise kundeprisen
Garantiinformasjon
Returpolicy
Beskrivelse
Beskrivelse

The STOR to Hose Bead 90-Degree Elbow is an intricately designed fitting that plays a pivotal role in hydraulic systems, particularly in coolant lines and oil cooler applications. This specialized elbow is engineered to provide a seamless connection between Straight Thread O-Ring (STOR) fittings and hose beads at a precise and secure 90-degree angle. One side of the elbow features a 1-7/8-12 type thread, allowing for compatibility with various threading standards, while the inclusion of a hex nut ensures secure fastening and ease of installation. Crafted with meticulous attention to detail, this elbow facilitates the effective flow of fluids within hydraulic systems, optimizing performance and maintaining consistent temperature regulation. Its sturdy construction and efficient design ensure reliable performance even in demanding environments.

Attributes:
• Connects STOR fittings to hose beads at a 90-degree angle
• Compatible with 38.1mm nominal inner diameter hose
• One side features a 1-7/8-12 type thread for compatibility
• Includes a hex nut for secure fastening
• Facilitates efficient fluid flow within hydraulic systems
• Precision-engineered for reliability and consistent temperature regulation
• Sturdy construction for durability in demanding environments
• Ensures secure and effective fluid connections

Applications:
This STOR to Hose Bead 90-degree Elbow is used to create a secure and efficient 90-degree connection between Straight Thread O-Ring (STOR) fittings and hose beads in coolant lines and oil cooler applications, enhancing the fluid flow and system reliability.

Advarsel:Dette produktet kan utsette deg for kjemikalier, inkludert bly og blyforbindelser, som etter hva delstaten California er kjent med, kan forårsake kreft og fødselsskader eller andre reproduksjonsskader. For mer informasjon gå til www.P65Warnings.ca.gov.
Produktadvarsel for CatΠslangeenhet
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

The STOR to Hose Bead 90-Degree Elbow is an intricately designed fitting that plays a pivotal role in hydraulic systems, particularly in coolant lines and oil cooler applications. This specialized elbow is engineered to provide a seamless connection between Straight Thread O-Ring (STOR) fittings and hose beads at a precise and secure 90-degree angle. One side of the elbow features a 1-7/8-12 type thread, allowing for compatibility with various threading standards, while the inclusion of a hex nut ensures secure fastening and ease of installation. Crafted with meticulous attention to detail, this elbow facilitates the effective flow of fluids within hydraulic systems, optimizing performance and maintaining consistent temperature regulation. Its sturdy construction and efficient design ensure reliable performance even in demanding environments.

Attributes:
• Connects STOR fittings to hose beads at a 90-degree angle
• Compatible with 38.1mm nominal inner diameter hose
• One side features a 1-7/8-12 type thread for compatibility
• Includes a hex nut for secure fastening
• Facilitates efficient fluid flow within hydraulic systems
• Precision-engineered for reliability and consistent temperature regulation
• Sturdy construction for durability in demanding environments
• Ensures secure and effective fluid connections

Applications:
This STOR to Hose Bead 90-degree Elbow is used to create a secure and efficient 90-degree connection between Straight Thread O-Ring (STOR) fittings and hose beads in coolant lines and oil cooler applications, enhancing the fluid flow and system reliability.

Advarsel:Dette produktet kan utsette deg for kjemikalier, inkludert bly og blyforbindelser, som etter hva delstaten California er kjent med, kan forårsake kreft og fødselsskader eller andre reproduksjonsskader. For mer informasjon gå til www.P65Warnings.ca.gov.
Produktadvarsel for CatΠslangeenhet
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Vis flere
Spesifikasjoner
Spesifikasjoner
Transmission and Hydraulic Oil Compatibile Seal: 6K-6307 (1-7/8-12)
Oil and Fuel Compatible Seal: 238-5086 (1-7/8-12)
Coolant and Urea Compatible Seal: 8C-0562 (1-7/8-12)
Material: Carbon Steel
Transmission and Hydraulic Oil Compatibile Seal: 6K-6307 (1-7/8-12)
Oil and Fuel Compatible Seal: 238-5086 (1-7/8-12)
Coolant and Urea Compatible Seal: 8C-0562 (1-7/8-12)
Vis flere
Kompatible modeller
Kompatible modeller
Asphalt Paver
AP1000AP1055AP-1055FAP-1000F
Generator Set
C323516CC183512C3512B
Marine Auxiliary
3512B
Track Loader
973K953K
Locomotive Engine
3516C
Petroleum Engine
3508C3512C
Track-Type Loader
973
Petroleum Package
C18CX48-P2300
Rotary Cutter
RC7
Wheel Loader
980 XE982 XE982XE980XE
Vis flere
Asphalt Paver
AP1000AP1055AP-1055FAP-1000F
Garantiinformasjon
Returpolicy
Delediagram for 315-9865
Vis detaljerte delediagrammer
Legg til ditt utstyr
DiagramBeskrivelseSpesifikasjonerKompatible modeller
Delediagram for 315-9865
Vis detaljerte delediagrammer
Legg til ditt utstyr
Beskrivelse av delenummer 315-9865

The STOR to Hose Bead 90-Degree Elbow is an intricately designed fitting that plays a pivotal role in hydraulic systems, particularly in coolant lines and oil cooler applications. This specialized elbow is engineered to provide a seamless connection between Straight Thread O-Ring (STOR) fittings and hose beads at a precise and secure 90-degree angle. One side of the elbow features a 1-7/8-12 type thread, allowing for compatibility with various threading standards, while the inclusion of a hex nut ensures secure fastening and ease of installation. Crafted with meticulous attention to detail, this elbow facilitates the effective flow of fluids within hydraulic systems, optimizing performance and maintaining consistent temperature regulation. Its sturdy construction and efficient design ensure reliable performance even in demanding environments.

Attributes:
• Connects STOR fittings to hose beads at a 90-degree angle
• Compatible with 38.1mm nominal inner diameter hose
• One side features a 1-7/8-12 type thread for compatibility
• Includes a hex nut for secure fastening
• Facilitates efficient fluid flow within hydraulic systems
• Precision-engineered for reliability and consistent temperature regulation
• Sturdy construction for durability in demanding environments
• Ensures secure and effective fluid connections

Applications:
This STOR to Hose Bead 90-degree Elbow is used to create a secure and efficient 90-degree connection between Straight Thread O-Ring (STOR) fittings and hose beads in coolant lines and oil cooler applications, enhancing the fluid flow and system reliability.

Vis flere
Advarsel:Dette produktet kan utsette deg for kjemikalier, inkludert bly og blyforbindelser, som etter hva delstaten California er kjent med, kan forårsake kreft og fødselsskader eller andre reproduksjonsskader. For mer informasjon gå til www.P65Warnings.ca.gov.
Produktadvarsel for CatΠslangeenhet
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Vis flere
Spesifikasjoner for delenummer 315-9865
Transmission and Hydraulic Oil Compatibile Seal: 6K-6307 (1-7/8-12)
Oil and Fuel Compatible Seal: 238-5086 (1-7/8-12)
Coolant and Urea Compatible Seal: 8C-0562 (1-7/8-12)
Material: Carbon Steel
Vis flere
Kompatible modeller for delenummer 315-9865

ASPHALT PAVER

AP1000 AP1055 AP-1055F AP-1000F

GENERATOR SET

C32 3516C C18 3512C 3512B

MARINE AUXILIARY

3512B

TRACK LOADER

973K 953K

LOCOMOTIVE ENGINE

3516C

PETROLEUM ENGINE

3508C 3512C

TRACK-TYPE LOADER

973

PETROLEUM PACKAGE

C18 CX48-P2300

ROTARY CUTTER

RC7

WHEEL LOADER

980 XE 982 XE 982XE 980XE

Vis flere
Relaterte deler
6K-6307
6K-6307: TETNINGS-O-RING
Sjekk pris
238-5086
238-5086: 43,69 mm Innvendig diameter Seal-O-Ring
Sjekk pris
NøkkelNøkkel
Fabrikktilpasning

Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.

Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.

Nyprodusert

Ikke-returnerbar

Sett

Byttet

Nyprodusert

Ikke-returnerbar

Sett

Byttet

Chat med en ekspert