Velg butikk
Logg inn
Velg butikk
Logg inn
Velg butikk
Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.
Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.
Nyprodusert
Ikke-returnerbar
Sett
Byttet
Designed to remove stumps in residential, commercial and agricultural settings.
Designed to remove stumps in residential, commercial and agricultural settings.
1 til 2 av 2 resultater
1 til 2 av 2 resultater
Cat
Required Hydraulics
High Flow XPS
Cutting Wheel Diameter - With Teeth
21.5 in
Cutting Depth - Below Ground
20.5 in
Cutting Head Extension
11 in
Cutting Head Speed at Maximum Flow
1230 rpm
Cutting Head Swing Range
70 degrees
Cutting Height - Above Ground
18.5 in
Cutting Wheel Width - With Teeth
3.3 in
Cutting Width - Full Swing Range
60 in
Drive Method
Gerotor Motor- Direct
Drive Shaft Torque at Maximum Pressure
345.9 lb/ft
Motor Displacement
6.1 in³
Optimal Hydraulic Pressure
207-310 bar (3000-4500 psi)
Overall Height
32 in
Overall Length
68.4 in
Overall Width
46.3 in
Optimal Hydraulic Flow
95-125 L/min (25-33 gpm)
Weight
881.8 lb
Number of Carbide Teeth per Cutting Wheel
32
Cat
Required Hydraulics
Standard Flow
Cutting Wheel Diameter - With Teeth
21.5 in
Cutting Depth - Below Ground
20.5 in
Cutting Head Extension
11 in
Cutting Head Speed at Maximum Flow
993 rpm
Cutting Head Swing Range
70 degrees
Cutting Height - Above Ground
18.5 in
Cutting Wheel Width - With Teeth
3.3 in
Cutting Width - Full Swing Range
60 in
Drive Method
Gerotor Motor- Direct
Drive Shaft Torque at Maximum Pressure
217.6 lb/ft
Motor Displacement
4.9 in³
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Overall Height
28.7 in
Overall Length
68.4 in
Overall Width
46.3 in
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Weight
835.6 lb
Number of Carbide Teeth per Cutting Wheel
32