Această piesă este concepută pentru a se potrivi echipamentului dumneavoastră Cat pe baza specificațiilor producătorului.
Orice modificare a configurației producătorului ar putea face ca produsul să nu se potrivească echipamentului dumneavoastră Cat. Vă rugăm să consultați reprezentantul Cat înainte de achiziționare pentru a vă asigura că această piesă este adecvată pentru echipamentul dumneavoastră Cat în starea sa actuală și în configurația presupusă. Acest indicator nu poate garanta compatibilitatea pentru toate piesele.
Remanufacturat
Nereturnabilă
Kit
Înlocuită
With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.
Cat
Working Width (Wings Closed)
121.3 in
Overall Width (Wings Closed)
128.1 in
Overall Width (Wings Open)
195.9 in
Working Width (Wings Open)
195.9 in
Weight
4398.2 lb
Length
87.6 in
Overall Height
54.9 in
Hydraulic Angling - Left/Right of Center
±36 degrees
Float
±5 degrees
Wing Rotation
180 degrees
Optimal Hydraulic Flow
90-190 L/min (24-50 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4061 psi)
Interface Type
Fusion™ Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
2
Required Hydraulics
3rd Valve
With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.
Cat
Working Width (Wings Closed)
145 in
Overall Width (Wings Closed)
151.8 in
Overall Width (Wings Open)
219.5 in
Working Width (Wings Open)
219.5 in
Weight
4728.9 lb
Length
87.6 in
Overall Height
54.9 in
Hydraulic Angling - Left/Right of Center
±36 degrees
Float
±5 degrees
Wing Rotation
180 degrees
Optimal Hydraulic Flow
90-190 L/min (24-50 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4061 psi)
Interface Type
Fusion™ Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
2
Required Hydraulics
3rd Valve
With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.
Cat
Working Width (Wings Closed)
96.5 in
Overall Width (Wings Closed)
104.2 in
Overall Width (Wings Open)
161.7 in
Working Width (Wings Open)
161.7 in
Weight
1911.4 lb
Length
67.1 in
Overall Height
36 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Wing Rotation
180 Degrees
Optimal Hydraulic Flow
76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure
200-230 bar (2800-3300 psi)
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.1 in
Trip Edge Quantity
1
Required Hydraulics
Standard Flow w/14 pin Electrical
With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.
Cat
Working Width (Wings Closed)
108.5 in
Overall Width (Wings Closed)
116.2 in
Overall Width (Wings Open)
173.7 in
Working Width (Wings Open)
173.7 in
Weight
1951.1 lb
Length
67.1 in
Overall Height
36 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Wing Rotation
180 Degrees
Optimal Hydraulic Flow
76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure
200-230 bar (2800-3300 psi)
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.1 in
Trip Edge Quantity
1
Required Hydraulics
Standard Flow w/14 pin Electrical
1 - 4 din 4 rezultate
1 - 4 din 4 rezultate