Description:
The Exhaust pipe component of a turbocharged engine system is designed to efficiently channel the high-temperature exhaust gases from the engine's exhaust ports to the turbine section of the turbocharger. Constructed from durable materials like cast iron, stainless steel, or aluminum alloys, the exhaust pipe withstands the extreme temperatures and pressures generated by exhaust gases. It is precise dimensions and flow characteristics to optimize exhaust gas flow, minimizing backpressure and maximizing the turbine's performance. By directing the exhaust gases to the turbine, the exhaust pipe drives the turbocharger, which in turn compresses incoming air, enhancing engine power and efficiency.
Attributes:
• Withstand high temperatures and pressures
• Leading to increased engine power and efficiency.
• Internal Diameter A is 46mm (1.811 in)
• Internal Diameter B is 55mm (2.165 in)
• Centre length A is 112.5mm (4.429 in)
• Centre length B is 53.2mm (2.094 in)
Applications:
The Exhaust pipe is used in boosting engine performance and efficiency by channeling exhaust gases to the turbocharger. It is mainly used in Cat 2384D, 2484D, 529C, 559D and 579D Tree Harvester, 320, 320F, 321F, 323F, 325F, M315F, M316F, M317F and M323F Excavators, 908H and 908M AP600F and AP655F Paving Equipment, C4.4 and C7.1 Engine (Piston), C4.4 and XQ125 Generator Set, CP12, CP14, CP16, CP56B, CP68B, CP74B, CS12, CS14, CS16, CS19, CS56B, CS66B, CS68B, CS74B, CS76B and CS78B Compactor, D4 and D6K Track Type Tractor, PL61 Pipelayer