Ця деталь призначена для встановлення на ваше обладнання Cat відповідно до специфікацій виробника.
Будь-які зміни в конфігурації виробника можуть призвести до того, що виріб не буде відповідати вашому обладнанню Cat. Перед покупкою проконсультуйтеся з дилером Cat, щоб переконатися, що ця деталь підходить для вашого обладнання Cat в його поточному стані та в передбачуваній конфігурації. Цей показник не може гарантувати сумісність для всіх деталей.
Відновлені
Не підлягає поверненню
Комплект
Замінено
Increase machine versatility and improve overall production.
Increase machine versatility and improve overall production.
Increase machine versatility and improve overall production.
Provides increased productivity and cost saving benefits to customers. Operators have the ability to tilt compatible work tools for more efficient jobsite versatility and productivity.
Increase machine versatility and improve overall production.
Increase machine versatility and improve overall production.
Increase machine versatility and improve overall production.
Provides increased productivity and cost saving benefits to customers. Operators have the ability to tilt compatible work tools for more efficient jobsite versatility and productivity.
Increase machine versatility and improve overall production.
Increase machine versatility and improve overall production.
Increase machine versatility and improve overall production.
Utilize one coupler to match existing work tool attachments with new Cat® machines or similarly-sized competitive machines.
Increase machine versatility and improve overall production.
Increase machine versatility and improve overall production.
Cat® Pin Lock Couplers are fully compatible with Wain-Roy and Gannon-style buckets.
Cat® Pin Lock Couplers are fully compatible with Wain-Roy and Gannon-style buckets.
1 - 16 з 28 результати
1 - 16 з 28 результати
Cat
Weight
169.8 lb
Width
10.7 in
Length
20.8 in
Overall Height
10.7 in
Pin Diameter
1.8 in
Machine Class
5 Ton Mini Excavators
Interface Type
Pin On
Required Hydraulics
Dedicated Factory Installed
Cat
Weight
211.6 lb
Width
14.6 in
Length
23.4 in
Overall Height
13.7 in
Pin Diameter
2 in
Machine Class
8 Ton Mini Excavators
Interface Type
Pin On
Required Hydraulics
Dedicated Factory Installed
Cat
Weight
90.4 lb
Width
9.9 in
Length
16.7 in
Overall Height
10.5 in
Pin Diameter
1.6 in
Machine Class
3-4 Ton Mini Excavators
Interface Type
Pin On
Required Hydraulics
Dedicated Factory Installed
Cat
Weight
255.7 lb
Overall Width
11.7 in
Length
22.6 in
Overall Height
21.5 in
Drive Method
Helical Rotary Actuator
Hydraulic Flow
7.6-15.1 lpm (2-4 gpm)
Hydraulic Pressure - Actuator
3002.3 psi
Hydraulic Pressure - Coupler
3655 psi
Pin Diameter
1.8 in
Machine Class
5 Ton Mini Excavators
Interface Type
Pin On
Required Hydraulics
Dedicated Factory Installed
Tilt Angle Range
90° Left/Right
Cat
Weight
81.6 lb
Width
10.6 in
Length
16.9 in
Overall Height
8.7 in
Pin Diameter
1.6 in
Machine Class
3-4 Ton Mini Excavators
Interface Type
Pin On
Required Hydraulics
None Required
Cat
Weight
191.8 lb
Width
14.1 in
Length
24.2 in
Overall Height
10.9 in
Pin Diameter
45 mm/50 mm (1.8 in/2 in)
Machine Class
415-444 Backhoe Loaders
Interface Type
Pin On
Required Hydraulics
None Required
Cat
Weight
123.5 lb
Width
11.7 in
Length
20.8 in
Overall Height
11.5 in
Pin Diameter
1.8 in
Machine Class
5 Ton Mini Excavators
Interface Type
Pin On
Required Hydraulics
None Required
Cat
Weight
448.2 lb
Overall Width
14.6 in
Length
24.5 in
Overall Height
23.7 in
Drive Method
Helical Rotary Actuator
Hydraulic Flow
19-26.5 lpm (5-7 gpm)
Hydraulic Pressure - Actuator
3002.3 psi
Hydraulic Pressure - Coupler
4641.2 psi
Pin Diameter
2 in
Machine Class
8 Ton Mini Excavators
Interface Type
Pin On
Required Hydraulics
Dedicated Factory Installed
Tilt Angle Range
90° Left/Right
Cat
Weight
200.6 lb
Width
14.1 in
Length
24.2 in
Overall Height
10.9 in
Pin Diameter
45 mm/50 mm (1.8 in/2 in)
Machine Class
415-444 Backhoe Loaders
Interface Type
Pin On
Required Hydraulics
Dedicated Factory Installed
Cat
Weight
196.2 lb
Width
11.5 in
Length
23.3 in
Overall Height
14.6 in
Pin Diameter
2 in
Machine Class
8 Ton Mini Excavators
Interface Type
Pin On
Required Hydraulics
None Required
Cat
Weight
337.3 lb
Width
14.9 in
Length
30.5 in
Overall Height
7.6 in
Pin Diameter
2.4 in
Machine Class
10 Ton Mini Excavators
Interface Type
Pin On
Required Hydraulics
Dedicated Factory Installed
Cat
Weight
191.8 lb
Width
13.5 in
Length
27.1 in
Overall Height
15.6 in
Pin Diameter
45 mm/50 mm (1.8 in/2 in)
Machine Class
415-440 Backhoe Loaders
Interface Type
Pin On
Required Hydraulics
None Required
Cat
Weight
31.7 lb
Width
7.2 in
Length
11.7 in
Overall Height
7 in
Pin Diameter
1.2 in
Machine Class
1-2 Ton Mini Excavators
Interface Type
Pin On
Cat
Weight
37.5 lb
Width
9.4 in
Length
14.1 in
Overall Height
7.6 in
Pin Diameter
1.4 in
Machine Class
2 Ton Mini Excavators
Interface Type
Pin On
Required Hydraulics
None Required
Cat
Weight
174.2 lb
Width
13.7 in
Length
26 in
Overall Height
16 in
Pin Diameter
2 in
Machine Class
8 Ton Mini Excavators
Interface Type
Pin On
Required Hydraulics
None Required
Cat
Weight
173.7 lb
Width
13.4 in
Length
24.6 in
Overall Height
17 in
Pin Diameter
1.8 in
Machine Class
7-8 Ton Mini Excavators
Interface Type
Pin On
Required Hydraulics
None Required