Ця деталь призначена для встановлення на ваше обладнання Cat відповідно до специфікацій виробника.
Будь-які зміни в конфігурації виробника можуть призвести до того, що виріб не буде відповідати вашому обладнанню Cat. Перед покупкою проконсультуйтеся з дилером Cat, щоб переконатися, що ця деталь підходить для вашого обладнання Cat в його поточному стані та в передбачуваній конфігурації. Цей показник не може гарантувати сумісність для всіх деталей.
Відновлені
Не підлягає поверненню
Комплект
Замінено
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
610.7 lb
Energy Class
501.5 ft·lbf
Machine Class
4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
2.7 in
Impact Frequency
500-900 bpm
Minimum Operating Pressure
1775 psi
Minimum Carrier Weight
8000.6 lb
Optimal Hydraulic Flow
40-70 lpm (10.6-18.5 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
53.9 in
Height - Without Tool
39.1 in
Sound Level
124 dB
Mounting Bracket Size
Large
Sound Suppression
Silenced
Compatibility
Excavators,Skid Steer Loaders,Backhoe Loaders,Compact Track Loaders
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
758.4 lb
Energy Class
848.2 ft·lbf
Machine Class
6-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
3 in
Impact Frequency
400-800 bpm
Minimum Operating Pressure
1704.1 psi
Minimum Carrier Weight
13999.3 lb
Optimal Hydraulic Flow
50-90 lpm (13.2-23.8 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
55.2 in
Height - Without Tool
41.1 in
Sound Level
129 dB
Mounting Bracket Size
Large
Sound Suppression
Silenced
Compatibility
Excavators,Skid Steer Loaders,Compact Track Loaders,Backhoe Loaders
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
571 lb
Energy Class
501.5 ft·lbf
Machine Class
4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
2.7 in
Impact Frequency
500-900 bpm
Minimum Operating Pressure
1775 psi
Minimum Carrier Weight
8000.6 lb
Optimal Hydraulic Flow
40-70 lpm (10.6-18.5 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
54.1 in
Height - Without Tool
37.3 in
Sound Level
128 dB
Mounting Bracket Size
Large
Compatibility
Excavators,Compact Track Loaders,Skid Steer Loaders,Backhoe Loaders
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
357.1 lb
Energy Class
272.9 ft·lbf
Machine Class
2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
Tool Shaft Diameter
2.1 in
Impact Frequency
600-1100 bpm
Minimum Operating Pressure
1491.9 psi
Minimum Carrier Weight
5599.7 lb
Optimal Hydraulic Flow
25-50 lpm (6.6-13.2 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
47 in
Height - Without Tool
34.1 in
Sound Level
124 dB
Mounting Bracket Size
Small-Medium
Sound Suppression
Silenced
Compatibility
Excavators,Skid Steer Loaders,Compact Track Loaders
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
257.5 lb
Energy Class
213.9 ft·lbf
Machine Class
1-3 Ton Mini Excavators
Tool Shaft Diameter
1.8 in
Impact Frequency
700-1200 bpm
Minimum Operating Pressure
1276 psi
Minimum Carrier Weight
3300.3 lb
Optimal Hydraulic Flow
20-30 lpm (5.3-7.9 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
43 in
Height - Without Tool
31.3 in
Sound Level
122 dB
Mounting Bracket Size
Small-Medium
Sound Suppression
Silenced
Compatibility
Excavators
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
190.3 lb
Energy Class
147.5 ft·lbf
Machine Class
1-2 Ton Mini Excavators
Tool Shaft Diameter
1.6 in
Impact Frequency
800-1400 bpm
Minimum Operating Pressure
1276 psi
Minimum Carrier Weight
2420.7 lb
Optimal Hydraulic Flow
15-25 lpm (4-6.6 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
38.5 in
Height - Without Tool
28.6 in
Sound Level
118 dB
Mounting Bracket Size
Small-Medium
Sound Suppression
Silenced
Compatibility
Excavators
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
350.5 lb
Energy Class
272.9 ft·lbf
Machine Class
2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
Tool Shaft Diameter
2.1 in
Impact Frequency
600-1100 bpm
Minimum Operating Pressure
1491.9 psi
Minimum Carrier Weight
5599.7 lb
Optimal Hydraulic Flow
25-50 lpm (6.6-13.2 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
46.9 in
Height - Without Tool
32.7 in
Sound Level
128 dB
Mounting Bracket Size
Small-Medium
Compatibility
Excavators,Skid Steer Loaders,Compact Track Loaders
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
326.3 lb
Energy Class
272.9 ft·lbf
Machine Class
3-4 Ton Mini Excavators
Tool Shaft Diameter
2.1 in
Impact Frequency
600-1100 bpm
Minimum Operating Pressure
1491.9 psi
Minimum Carrier Weight
6613.9 lb
Optimal Hydraulic Flow
25-50 lpm (6.6-13.2 gpm)
Overall Width
10.9 in
Overall Length
18.7 in
Overall Height
46.5 in
Height - Without Tool
32.4 in
Sound Level
128 dB
Mounting Bracket Size
Pin On
Compatibility
Excavators
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
760.6 lb
Energy Class
599.6 ft·lbf
Machine Class
3-6 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
Tool Shaft Diameter
2.3 in
Impact Frequency
600-1680 bpm
Minimum Operating Pressure
1450.4 psi
Minimum Carrier Weight
5500.5 lb
Optimal Hydraulic Flow
30-85 lpm (8-22 gpm)
Overall Width
13.6 in
Overall Length
17.8 in
Overall Height
43.6 in
Height - Without Tool
30.9 in
Sound Level
120 dB
Mounting Bracket Size
Large
Task
Demolition - Masonry,Compaction,Demolition - Asphalt, pavement,Asphalt cutting,Demolition - Sidewalks, driveways,Ground excavation,Demolition - Reinforced concrete,Foundry - Refactory linings
Sound Suppression
Silenced
Max. Blows per Minute
>1500
Energy Class
677 - 1355J (500 - 1000 ft-lbs)
Compatibility
Excavators,Skid Steer Loaders,Compact Track Loaders
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
183.2 lb
Energy Class
147.5 ft·lbf
Machine Class
1-2 Ton Mini Excavators
Tool Shaft Diameter
1.6 in
Impact Frequency
800-1400 bpm
Minimum Operating Pressure
1276 psi
Minimum Carrier Weight
2420.7 lb
Optimal Hydraulic Flow
15-25 lpm (4-6.6 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
38.1 in
Height - Without Tool
27.1 in
Sound Level
122 dB
Mounting Bracket Size
Small-Medium
Compatibility
Excavators
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
252.9 lb
Energy Class
213.9 ft·lbf
Machine Class
1-3 Ton Mini Excavators
Tool Shaft Diameter
1.8 in
Impact Frequency
700-1200 bpm
Minimum Operating Pressure
1276 psi
Minimum Carrier Weight
3300.3 lb
Optimal Hydraulic Flow
20-30 lpm (5.3-7.9 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
42.5 in
Height - Without Tool
29.7 in
Sound Level
128 dB
Mounting Bracket Size
Small-Medium
Compatibility
Excavators
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
272.5 lb
Energy Class
213.9 ft·lbf
Machine Class
1 Ton Mini Excavators
Tool Shaft Diameter
1.8 in
Impact Frequency
700-1200 bpm
Minimum Operating Pressure
1276.3 psi
Minimum Carrier Weight
3300.3 lb
Optimal Hydraulic Flow
20-30 lpm (5.3-7.9 gpm)
Overall Width
8.5 in
Overall Length
15.4 in
Overall Height
42.4 in
Height - Without Tool
29.5 in
Sound Level
128 dB
Mounting Bracket Size
Pin On
Compatibility
Excavators
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
771 lb
Energy Class
848.2 ft·lbf
Machine Class
6-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
3 in
Impact Frequency
400-800 bpm
Minimum Operating Pressure
1704.1 psi
Minimum Carrier Weight
13999.3 lb
Optimal Hydraulic Flow
50-90 lpm (13.2-23.8 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
55.6 in
Height - Without Tool
39.6 in
Sound Level
133 dB
Mounting Bracket Size
Large
Compatibility
Excavators,Backhoe Loaders,Skid Steer Loaders,Compact Track Loaders
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
1166.2 lb
Energy Class
958.8 ft·lbf
Machine Class
7-10 Ton Mini Excavators, 415-450 Backhoe Loaders (no side shift)
Tool Shaft Diameter
3.3 in
Impact Frequency
400-800 bpm
Minimum Operating Pressure
1846 psi
Minimum Carrier Weight
18150.6 lb
Optimal Hydraulic Flow
60-100 lpm (15.9-26.4 gpm)
Overall Width
15.7 in
Overall Length
20.9 in
Overall Height
69 in
Height - Without Tool
51.1 in
Sound Level
135 dB
Mounting Bracket Size
Extra Large
Compatibility
Excavators,Backhoe Loaders
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
1142 lb
Energy Class
958.8 ft·lbf
Machine Class
7-10 Ton Mini Excavators, 415-450 Backhoe Loaders (No Side Shift)
Tool Shaft Diameter
3.3 in
Impact Frequency
400-800 bpm
Minimum Operating Pressure
1846 psi
Minimum Carrier Weight
18150.6 lb
Optimal Hydraulic Flow
60-100 lpm (15.9-26.4 gpm)
Overall Width
15.7 in
Overall Length
20.9 in
Overall Height
68.2 in
Height - Without Tool
51 in
Sound Level
125 dB
Mounting Bracket Size
Extra Large
Sound Suppression
Silenced
Compatibility
Excavators,Backhoe Loaders
Used for demolition and construction applications.
Cat
Operating Weight - With Tool
562.2 lb
Energy Class
501.5 ft·lbf
Machine Class
5-6 Ton Mini Excavators
Tool Shaft Diameter
2.7 in
Impact Frequency
500-900 bpm
Minimum Operating Pressure
1775 psi
Minimum Carrier Weight
8000.6 lb
Optimal Hydraulic Flow
40-70 lpm (10.6-18.5 gpm)
Overall Width
14 in
Overall Length
26.4 in
Overall Height
53.3 in
Height - Without Tool
36.5 in
Sound Level
128 dB
Mounting Bracket Size
Pin On
Compatibility
Excavators
1 - 16 з 24 результати
1 - 16 з 24 результати