Ця деталь призначена для встановлення на ваше обладнання Cat відповідно до специфікацій виробника.
Будь-які зміни в конфігурації виробника можуть призвести до того, що виріб не буде відповідати вашому обладнанню Cat. Перед покупкою проконсультуйтеся з дилером Cat, щоб переконатися, що ця деталь підходить для вашого обладнання Cat в його поточному стані та в передбачуваній конфігурації. Цей показник не може гарантувати сумісність для всіх деталей.
Відновлені
Не підлягає поверненню
Комплект
Замінено
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
Used for demolition and construction applications.
1 - 16 з 42 результати
1 - 16 з 42 результати
Cat
Operating Weight - With Tool
610.7 lb
Energy Class
501.5 ft·lbf
Machine Class
4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
2.7 in
Impact Frequency
500-900 bpm
Minimum Operating Pressure
1775 psi
Minimum Carrier Weight
8000.6 lb
Optimal Hydraulic Flow
40-70 lpm (10.6-18.5 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
53.9 in
Height - Without Tool
39.1 in
Sound Level
124 dB
Mounting Bracket Size
Large
Sound Suppression
Silenced
Compatibility
Excavators, Skid Steer Loaders, Backhoe Loaders, Compact Track Loaders
Cat
Operating Weight - With Tool
758.4 lb
Energy Class
848.2 ft·lbf
Machine Class
6-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
3 in
Impact Frequency
400-800 bpm
Minimum Operating Pressure
1704.1 psi
Minimum Carrier Weight
13999.3 lb
Optimal Hydraulic Flow
50-90 lpm (13.2-23.8 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
55.2 in
Height - Without Tool
41.1 in
Sound Level
129 dB
Mounting Bracket Size
Large
Sound Suppression
Silenced
Compatibility
Excavators, Skid Steer Loaders, Compact Track Loaders, Backhoe Loaders
Cat
Operating Weight - With Tool
571 lb
Energy Class
501.5 ft·lbf
Machine Class
4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
2.7 in
Impact Frequency
500-900 bpm
Minimum Operating Pressure
1775 psi
Minimum Carrier Weight
8000.6 lb
Optimal Hydraulic Flow
40-70 lpm (10.6-18.5 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
54.1 in
Height - Without Tool
37.3 in
Sound Level
128 dB
Mounting Bracket Size
Large
Compatibility
Excavators, Compact Track Loaders, Skid Steer Loaders, Backhoe Loaders
Cat
Operating Weight - With Tool
357.1 lb
Energy Class
272.9 ft·lbf
Machine Class
2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
Tool Shaft Diameter
2.1 in
Impact Frequency
600-1100 bpm
Minimum Operating Pressure
1491.9 psi
Minimum Carrier Weight
5599.7 lb
Optimal Hydraulic Flow
25-50 lpm (6.6-13.2 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
47 in
Height - Without Tool
34.1 in
Sound Level
124 dB
Mounting Bracket Size
Small-Medium
Sound Suppression
Silenced
Compatibility
Excavators, Skid Steer Loaders, Compact Track Loaders
Cat
Operating Weight - With Tool
257.5 lb
Energy Class
213.9 ft·lbf
Machine Class
1-3 Ton Mini Excavators
Tool Shaft Diameter
1.8 in
Impact Frequency
700-1200 bpm
Minimum Operating Pressure
1276 psi
Minimum Carrier Weight
3300.3 lb
Optimal Hydraulic Flow
20-30 lpm (5.3-7.9 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
43 in
Height - Without Tool
31.3 in
Sound Level
122 dB
Mounting Bracket Size
Small-Medium
Sound Suppression
Silenced
Compatibility
Excavators
Cat
Operating Weight - With Tool
190.3 lb
Energy Class
147.5 ft·lbf
Machine Class
1-2 Ton Mini Excavators
Tool Shaft Diameter
1.6 in
Impact Frequency
800-1400 bpm
Minimum Operating Pressure
1276 psi
Minimum Carrier Weight
2420.7 lb
Optimal Hydraulic Flow
15-25 lpm (4-6.6 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
38.5 in
Height - Without Tool
28.6 in
Sound Level
118 dB
Mounting Bracket Size
Small-Medium
Sound Suppression
Silenced
Compatibility
Excavators
Cat
Operating Weight - With Tool
350.5 lb
Energy Class
272.9 ft·lbf
Machine Class
2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
Tool Shaft Diameter
2.1 in
Impact Frequency
600-1100 bpm
Minimum Operating Pressure
1491.9 psi
Minimum Carrier Weight
5599.7 lb
Optimal Hydraulic Flow
25-50 lpm (6.6-13.2 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
46.9 in
Height - Without Tool
32.7 in
Sound Level
128 dB
Mounting Bracket Size
Small-Medium
Compatibility
Excavators, Skid Steer Loaders, Compact Track Loaders
Cat
Operating Weight - With Tool
326.3 lb
Energy Class
272.9 ft·lbf
Machine Class
3-4 Ton Mini Excavators
Tool Shaft Diameter
2.1 in
Impact Frequency
600-1100 bpm
Minimum Operating Pressure
1491.9 psi
Minimum Carrier Weight
6613.9 lb
Optimal Hydraulic Flow
25-50 lpm (6.6-13.2 gpm)
Overall Width
10.9 in
Overall Length
18.7 in
Overall Height
46.5 in
Height - Without Tool
32.4 in
Sound Level
128 dB
Mounting Bracket Size
Pin On
Compatibility
Excavators
Cat
Operating Weight - With Tool
760.6 lb
Energy Class
599.6 ft·lbf
Machine Class
3-6 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
Tool Shaft Diameter
2.3 in
Impact Frequency
600-1680 bpm
Minimum Operating Pressure
1450.4 psi
Minimum Carrier Weight
5500.5 lb
Optimal Hydraulic Flow
30-85 lpm (8-22 gpm)
Overall Width
13.6 in
Overall Length
17.8 in
Overall Height
43.6 in
Height - Without Tool
30.9 in
Sound Level
120 dB
Mounting Bracket Size
Large
Task
Demolition - Masonry, Compaction, Demolition - Asphalt, pavement, Asphalt cutting, Demolition - Sidewalks, driveways, Ground excavation, Demolition - Reinforced concrete, Foundry - Refactory linings
Sound Suppression
Silenced
Max. Blows per Minute
>1500
Energy Class
677 - 1355J (500 - 1000 ft-lbs)
Compatibility
Excavators, Skid Steer Loaders, Compact Track Loaders
Cat
Operating Weight - With Tool
183.2 lb
Energy Class
147.5 ft·lbf
Machine Class
1-2 Ton Mini Excavators
Tool Shaft Diameter
1.6 in
Impact Frequency
800-1400 bpm
Minimum Operating Pressure
1276 psi
Minimum Carrier Weight
2420.7 lb
Optimal Hydraulic Flow
15-25 lpm (4-6.6 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
38.1 in
Height - Without Tool
27.1 in
Sound Level
122 dB
Mounting Bracket Size
Small-Medium
Compatibility
Excavators
Cat
Operating Weight - With Tool
252.9 lb
Energy Class
213.9 ft·lbf
Machine Class
1-3 Ton Mini Excavators
Tool Shaft Diameter
1.8 in
Impact Frequency
700-1200 bpm
Minimum Operating Pressure
1276 psi
Minimum Carrier Weight
3300.3 lb
Optimal Hydraulic Flow
20-30 lpm (5.3-7.9 gpm)
Overall Width
11.8 in
Overall Length
13.4 in
Overall Height
42.5 in
Height - Without Tool
29.7 in
Sound Level
128 dB
Mounting Bracket Size
Small-Medium
Compatibility
Excavators
Cat
Operating Weight - With Tool
272.5 lb
Energy Class
213.9 ft·lbf
Machine Class
1 Ton Mini Excavators
Tool Shaft Diameter
1.8 in
Impact Frequency
700-1200 bpm
Minimum Operating Pressure
1276.3 psi
Minimum Carrier Weight
3300.3 lb
Optimal Hydraulic Flow
20-30 lpm (5.3-7.9 gpm)
Overall Width
8.5 in
Overall Length
15.4 in
Overall Height
42.4 in
Height - Without Tool
29.5 in
Sound Level
128 dB
Mounting Bracket Size
Pin On
Compatibility
Excavators
Cat
Impact Energy Class
1000 ft·lbf
Blows per Minute
840-1650
Tool Shaft Diameter
2.93 in
Minimum Operating Pressure
1450 psi
Minimum Carrier Weight
13200 lb
Minimum Operating Weight
1058 kg
Maximum Operating Weight
1103 lb
Maximum Operating Pressure
2466 psi
Maximum Carrier Weight
22100 lb
Minimum Rated Flow
18 gpm
Maximum Rated Flow
34 gpm
Task
Demolition - Masonry, Trenching rock, Demolition - Asphalt, pavement, Asphalt cutting, Ground excavation, Demolition - Sidewalks, driveways, Foundry - Refactory linings, Demolition - Reinforced concrete
Sound Suppression
Silenced
Max. Blows per Minute
>1500
Energy Class
1356 - 6780J (1001 - 5000 ft-lbs)
Compatibility
Excavators, Backhoe Loaders
Cat
Operating Weight - With Tool
154.3 lb
Energy Class
124.6 ft·lbf
Tool Shaft Diameter
1.4 in
Impact Frequency
1000-1900 bpm
Minimum Operating Pressure
1450.4 psi
Minimum Carrier Weight
1759.3 lb
Optimal Hydraulic Flow
15-25 lpm (4-7 gpm)
Overall Width
8.7 in
Overall Length
8.7 in
Overall Height
30.7 in
Height - Without Tool
22.6 in
Task
Demolition - Masonry, Ground excavation, Demolition - Sidewalks, driveways
Sound Suppression
Non-silenced
Max. Blows per Minute
>1500
Energy Class
< 677J (500 ft-lbs)
Compatibility
Excavators
Cat
Cat
Impact Energy Class
800 ft·lbf
Blows per Minute
720-1740
Tool Shaft Diameter
2.68 in
Minimum Operating Pressure
1450 psi
Minimum Carrier Weight
6600 lb
Minimum Operating Weight
673 lb
Maximum Operating Weight
838 lb
Maximum Operating Pressure
2393 psi
Maximum Carrier Weight
19800 lb
Minimum Rated Flow
10 gpm
Maximum Rated Flow
30 gpm
Task
Demolition - Reinforced concrete, Compaction, Ground excavation, Demolition - Masonry, Demolition - Asphalt, pavement, Demolition - Sidewalks, driveways, Asphalt cutting, Foundry - Refactory linings
Sound Suppression
Non-silenced
Max. Blows per Minute
>1500
Energy Class
677 - 1355J (500 - 1000 ft-lbs)
Compatibility
Excavators, Backhoe Loaders, Skid Steer Loaders, Multi Terrain Loaders