登录
Cat® 156.1mm Inner Diameter Lip Type Seal provides a seal between the generator housing Bracket of the Generator
品牌: Cat
Cat® 156.1mm Inner Diameter Lip Type Seal provides a seal between the generator housing Bracket of the Generator
品牌: Cat
A Lip Type Seal creates a seal between the generator housing and the rotating shaft of the generator. This seal prevents dirt, dust, water, lubricant, and grease from entering or exiting the generator housing. The elastomeric sealing lip is the primary sealing element and is in direct contact with the rotating shaft.
Attributes:
•Machined precisely to the correct dimensions and tolerances to give improved durability
•Provides excellent resistance against corrosion, wear, and tear
Applications:
A Lip Type Seal is used to form the leakproof sealing between the mating parts in the generator housing bracket and protect the internal parts of the generator from contaminants and environmental elements.
我们仍在努力为此零件添加技术规格。
此零件根据制造商的技术规格精心设计,适合您的 Cat 设备。
对制造商配置进行任何更改都可能导致产品不适合您的 Cat 设备。在购买之前,请咨询您的 Cat 代理商,确保在当前的条件以及所用配置下,此零件适合您的 Cat 设备。该指示信息不能确保所有零件都兼容。
再制造
不可退货
套件
已换货
再制造
不可退货
套件
已换货