Caterpillar
কোন প্রস্তাবিত ফলাফল নেই। আবার চেষ্টা করুন।

নিবন্ধন

Caterpillar

পার্ট নম্বর বা নামের জন্য খুঁজুন
হোমওয়ার্কশপের সরবরাহটুলর‌্যাচেট ও সকেটসকেট214-1160: সকেট
হোম
ওয়ার্কশপের সরবরাহটুলর‌্যাচেট ও সকেটসকেট
214-1160: সকেট
214-1160: সকেট

Cat® 7/8'' Hexagonal 6 Point Steel Socket with 3/8'' Drive facilitates smooth removal or installation procedures during the maintenance tasks efficiently

ব্র্যান্ড: Cat

প্রোডাক্টের ছবি
214-1160: সকেট
214-1160: সকেট

Cat® 7/8'' Hexagonal 6 Point Steel Socket with 3/8'' Drive facilitates smooth removal or installation procedures during the maintenance tasks efficiently

ব্র্যান্ড: Cat

মূল্য চেক করুন
মূল্য চেক করুন
আপনার গ্রাহক মূল্য দেখতে লগইন করুন
ওয়ারেন্টির তথ্য়
ফেরতের নীতি
বর্ণনা
বর্ণনা

The Hexagonal 6 Point Socket creates a tight fit around the fastener, minimizing the risk of stripping or rounding out the edges. This enables the user to apply significant torque without the socket slipping or causing damage to the fastener. The 3/8" drive allows for easy attachment to power tools or manual socket wrenches, providing the user with the necessary leverage to loosen or tighten even the most stubborn bolts and nuts.

Attributes:
• Provided with a 6-point design of socket gives a secure grip on fasteners, reducing the risk of slipping and rounding off corners, which can lead to damage to both the fastener and the socket itself
• Provides a perfect fit and minimizes the risk of fastener damage
• Make it easier to loosen and tighten even the most stubborn fasteners, saving time and effort

Applications:
The Hexagonal 6 Point Socket enables the socket to be used with a variety of power tools, such as impact wrenches and ratchets, allowing for faster and more efficient work. It helps to reduce the risk of slippage or sudden movements.

The Hexagonal 6 Point Socket creates a tight fit around the fastener, minimizing the risk of stripping or rounding out the edges. This enables the user to apply significant torque without the socket slipping or causing damage to the fastener. The 3/8" drive allows for easy attachment to power tools or manual socket wrenches, providing the user with the necessary leverage to loosen or tighten even the most stubborn bolts and nuts.

Attributes:
• Provided with a 6-point design of socket gives a secure grip on fasteners, reducing the risk of slipping and rounding off corners, which can lead to damage to both the fastener and the socket itself
• Provides a perfect fit and minimizes the risk of fastener damage
• Make it easier to loosen and tighten even the most stubborn fasteners, saving time and effort

Applications:
The Hexagonal 6 Point Socket enables the socket to be used with a variety of power tools, such as impact wrenches and ratchets, allowing for faster and more efficient work. It helps to reduce the risk of slippage or sudden movements.

স্পেসিফিকেশন
স্পেসিফিকেশন
পরিমাপের এককUSমেট্রিক
Material: Steel
Drive (mm): 9.525
Drive (in): 3/8"
দৈর্ঘ্য (mm): 69.85
দৈর্ঘ্য (in): 2.75
Weight (kg): 0.186
Weight (lb): 0.41
সাইজ (in): 7/8
পরিমাপের এককUSমেট্রিক
Material: Steel
Drive (mm): 9.525
Drive (in): 3/8"
আরও দেখুন
সামঞ্জস্যপূর্ণ মডেল
সামঞ্জস্যপূর্ণ মডেল

আমরা বর্তমানে এই অংশের জন্য সামঞ্জস্যপূর্ণ তথ্য নেই।

ওয়ারেন্টির তথ্য়
ফেরতের নীতি
বর্ণনাস্পেসিফিকেশন
214-1160 পার্ট নম্বরের বর্ণনা

The Hexagonal 6 Point Socket creates a tight fit around the fastener, minimizing the risk of stripping or rounding out the edges. This enables the user to apply significant torque without the socket slipping or causing damage to the fastener. The 3/8" drive allows for easy attachment to power tools or manual socket wrenches, providing the user with the necessary leverage to loosen or tighten even the most stubborn bolts and nuts.

Attributes:
• Provided with a 6-point design of socket gives a secure grip on fasteners, reducing the risk of slipping and rounding off corners, which can lead to damage to both the fastener and the socket itself
• Provides a perfect fit and minimizes the risk of fastener damage
• Make it easier to loosen and tighten even the most stubborn fasteners, saving time and effort

Applications:
The Hexagonal 6 Point Socket enables the socket to be used with a variety of power tools, such as impact wrenches and ratchets, allowing for faster and more efficient work. It helps to reduce the risk of slippage or sudden movements.

আরও দেখুন
পার্ট নম্বর 214-1160 এর জন্য স্পেসিফিকেশন

পরিমাপের একক

USমেট্রিক
Material: Steel
Drive (mm): 9.525
Drive (in): 3/8"
দৈর্ঘ্য (mm): 69.85
দৈর্ঘ্য (in): 2.75
Weight (kg): 0.186
Weight (lb): 0.41
সাইজ (in): 7/8
আরও দেখুন
কীকী
ফ্যাক্টরি ফিট

এই পার্টটি প্রস্তুতকারকের স্পেসিফিকেশনের উপর ভিত্তি করে আপনার Cat এর সরঞ্জামগুলিকে ফিট করার জন্য ডিজাইন করা হয়েছে।

প্রস্তুতকারকের কনফিগারেশনে যেকোনো পরিবর্তনের ফলে প্রোডাক্টটি আপনার Cat এর সরঞ্জামের সাথে ফিট না হতেও পারে। এই পার্টটি বর্তমান অবস্থায় ও অনুমানকৃত কনফিগারেশনে আপনার Cat এর সরঞ্জামের জন্য উপযুক্ত কিনা তা নিশ্চিত করতে অনুগ্রহ করে কেনার আগে আপনার Cat বিক্রেতার সাথে পরামর্শ করুন। এই ইন্ডিকেটরটি সমস্ত পার্টের জন্য সামঞ্জস্যের গ্যারান্টি দিতে পারে না।

রিম্যানুফ্য়াকচারড

ফেরতযোগ্য নয়

কিট

প্রতিস্থাপন হয়েছে

রিম্যানুফ্য়াকচারড

ফেরতযোগ্য নয়

কিট

প্রতিস্থাপন হয়েছে

একজন বিশেষজ্ঞের সাথে চ্যাট করুন