Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips002-3448: 38.1mm Diameter Single Tube P Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips002-3448: 38.1mm Diameter Single Tube P Clip
002-3448: 38.1mm Diameter Single Tube P Clip

Cat® 38.1mm Diameter Single Tube P Clip to Retain Tube at an Anchor Point

Brand: Cat

Product Images
002-3448: 38.1mm Diameter Single Tube P Clip
002-3448: 38.1mm Diameter Single Tube P Clip
002-3448: 38.1mm Diameter Single Tube P Clip
002-3448: 38.1mm Diameter Single Tube P Clip
002-3448: 38.1mm Diameter Single Tube P Clip

Cat® 38.1mm Diameter Single Tube P Clip to Retain Tube at an Anchor Point

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 002-3448
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 38.1, Clamp Thickness: 1.65, CL Clamp CL Fastener: 41.28
Clamp Width (mm): 31.8
Material: Carbon Steel
View More
Compatible Models for part number 002-3448

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D6H

GEN SET ENGINE

3616

TRUCK ENGINE

C7 C9 3126E C11 C13 3126B

RIPPER

6

INDUSTRIAL ENGINE

C7 C9 3126B C-9

TRUCK

795F XQ 793D 772 770 795F AC

PETROLEUM ENGINE

C9 C7

BULLDOZER

6S 6SU 6A

WINCH

56 56H

MOTOR GRADER

12H 120H 135H

COMPACT WHEEL LOADER

903C 901C 902C 901C2

WHEEL LOADER

966K XE 966H 972H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced