Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components004-7270: Nptf Ended Straight Adapter
HomeHydraulicsOther Hydraulic Components004-7270: Nptf Ended Straight Adapter
004-7270: Nptf Ended Straight Adapter

Cat® Straight Adapter for Engine Coolant Heater and Coolant Lines

Brand: Cat

Product Images
004-7270: Nptf Ended Straight Adapter
004-7270: Nptf Ended Straight Adapter
004-7270: Nptf Ended Straight Adapter
004-7270: Nptf Ended Straight Adapter
004-7270: Nptf Ended Straight Adapter

Cat® Straight Adapter for Engine Coolant Heater and Coolant Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 004-7270
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 004-7270

PUMPER

SPF343C SPF343 SCT673 SPS342 CPT372 SPF743 SPT343 SPT342

GENERATOR

SR4 SR4B

TRUCK ENGINE

3406C 3406B

POWER MODULE

PP3516 PM3516 PM3512 C18 3516C PMG3516 PM3508

OFF HIGHWAY TRUCK

798 AC 798 796 AC 794 AC

ROTARY CUTTER

RC7

TRACK-TYPE TRACTOR

D8 GC D6R II D8GC D7G D8R D8N D8R II

ROTARY DRILL

MD6250 MD6380

TRACK FELLER BUNCHER

TK732 TK722 TK721 1190 1190T 1290T TK711

MARINE AUXILIARY

3516C 3516B 3512C 3512B C32 3512 3508 3508B

MARINE ENGINE

3516 3512 3508 C18 C15 3508B 3408B 3406B 3406E 3516B 3516C 3512C 3512B C32 C32 MARINE 3412C 3412E 3412D 3412 3408

PIPELAYER

583R

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B

EXCAVATOR

350-A 350-A L

VIBRATORY COMPACTOR

CS-573 CP-533C CS-583 CS-553 CS-551 CS-563 CS-531C CS-533 CS-531 CP-563 CS-533C CP-553 CP-563C CS-583C CP-533 CS-573C CS-563C

PETROLEUM PACKAGE

TH48-E70 C18

WHEEL TRACTOR

657B

GENERATOR SET

G3406 G3516 3516C GEN C7.1 G3516B G3516H 3508B C9 3508 3412C C4.4 C32 3516B GEN G3412 3412 DG30 G3412C G3520C G3520B 3516 C18 C15 3512 G3520H 3512C 3512B 3408C 3456 3406C 3406E 3516C G3512H 3516B 3516E

RECLAIMER MIXER

RM-350B RM-350 RM-250C

ENGINE

C32 MARINE G3516J

PETROLEUM ENGINE

C13 3516C 3512C 3512B

COLD PLANER

PR-1000 PR-450C PM820 PM825 PM822 PM620 PR-1000C PM622 PR-450 PM-565 PR-750B

PETROLEUM GEN SET

3512C C15

WHEEL LOADER

995 980G II 980C 994K

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3408B 3408C 3516B 3456 3512B POWER SYS G3516C G3516B 3508 3408 3512 3508B 3516

PNEUMATIC COMPACTOR

PF-300C PF-300B PS-300B PS-300C

ENGINE - INDUSTRIAL

3561B 3512B 3406B

INDUSTRIAL ENGINE

3516B C18 3406E 3406C 3408B 3512B 3512C 3456 3512 3516 C-15 C-16 3508 C15

WHEEL SCRAPER

657B 657

TRUCK

794 AC 773B 795F AC MT4400D AC 769C

TRACTOR

768C 772B

GAS ENGINE

G3512E G3520B G3612 G3516J G3516B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced