Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings005-8592: 1.78 x 26.7mm 90A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings005-8592: 1.78 x 26.7mm 90A NBR O-Ring
005-8592: 1.78 x 26.7mm 90A NBR O-Ring

O-Ring

Brand: Cat

Product Images
005-8592: 1.78 x 26.7mm 90A NBR O-Ring
005-8592: 1.78 x 26.7mm 90A NBR O-Ring
005-8592: 1.78 x 26.7mm 90A NBR O-Ring
005-8592: 1.78 x 26.7mm 90A NBR O-Ring
005-8592: 1.78 x 26.7mm 90A NBR O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 005-8592

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 26.7
Inside Diameter (in): 1.051
Material: NBR - Nitrile,NBR (90),NBR (Nitrile butadiene),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 023
View More
Compatible Models for part number 005-8592

WHEEL HARVESTER

550 560B 580B 570 550B 570B 580

TRACK LOADER

943 953

COLD PLANER

PR-1000C PR-1000 PM-465 PR-450 PR-750B

WINCH

518

GRAPPLE

518 120C 125C

HYDRAULIC SHOVEL

6040

FORWARDER

574 554

WHEEL SKIDDER

518 528 518C

TRACK-TYPE TRACTOR

D3K2 LGP D2 D1 D3 D4K2 LGP D5K2 XL D3K2 XL D4K2 XL D5K2 LGP

MINI HYD EXCAVATOR

301.8C 301.6C

RIPPER

953 943

BOOM

120C

WHEELED EXCAVATOR

M315C M315D M315D2 M322D MH M317D2 M316C M316D M320D2 M313C M313D M315 M325B M318D MH M322D M322C M318D M318C M318F M315GC M317 W345B II M318C MH

MINING EXCAVATOR

5110B

TRUCK

797 793B 793C

EXCAVATOR

322B L 345B II 325B L 320C FM 345B II MH 322C FM 330C FM M312 M315 M318 325C FM 215 330C MH 330B L 325C 345B M320

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced