Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings005-8593: 2.62 x 52.07mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings005-8593: 2.62 x 52.07mm 75A NBR O-Ring
005-8593: 2.62 x 52.07mm 75A NBR O-Ring

Cat® Rubber O-Ring Seal for Control Valves and Pumps

Brand: Cat

Product Images
005-8593: 2.62 x 52.07mm 75A NBR O-Ring
005-8593: 2.62 x 52.07mm 75A NBR O-Ring
005-8593: 2.62 x 52.07mm 75A NBR O-Ring
005-8593: 2.62 x 52.07mm 75A NBR O-Ring
005-8593: 2.62 x 52.07mm 75A NBR O-Ring

Cat® Rubber O-Ring Seal for Control Valves and Pumps

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 005-8593

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 52.07
Inside Diameter (in): 2.05
Material: NBR (75),NBR - Nitrile,NBR (Nitrile butadiene),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 137
View More
Compatible Models for part number 005-8593

PUMPER

SCT673 SPS342 SPF743 SPT342

GENERATOR

SR500 SR4

POWER MODULE

XQG400 PM3412

INTEGRATED TOOLCARRIER

IT18F IT24F IT38G IT38F IT28G IT28F

WHEEL TRACTOR-SCRAPER

657 651

WHEEL HARVESTER

550B 570B 580B 550 570 580

LOAD HAUL DUMP

R1700 II R2900 XE

MATERIAL HANDLER

MH3022

OFF HIGHWAY TRUCK

798 AC

WINCH

54H 55 54

MOTOR GRADER

120G 140G 130G 12G 160G

HYDRAULIC SHOVEL

6015 6015B

TRACK SKIDDER

D4HTSK III D4HTSK II

TRACK-TYPE TRACTOR

D6XE D11 D4H III D6R II D4H D5M D6T D6 D8 D7 D8L D6 XE D4H XL

ROTARY DRILL

MD6200

ASPHALT PAVER

BG-2455C BG-240C AP-900B AP-1000B AP-1050B AP-650B AP-800D AP-800C BG-230 BG-260C AP-1055B AP-1000 BG-225C BG-230D BG-245C

MARINE ENGINE

3408B 3412

HARVESTER HEAD

HH44 DE

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5130 5230 5130B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

5080

EXCAVATOR

349D L 320-A L 325-A FM L 325B L 320-A S 320-A N 375-A L 325-A 322B LN 322N 325 LN 322-A LN 350-A 322B 321B 345D 325B LN 349D2 325 L 320B LU 350-A L 320B LL 322-A 325B 349D 350 L 322-A L 322-A N 322B L 325-A LN 349D2 L 325-A L 322 LN 345D L VG 320-A 322 L 345D L 320N 320B 320B FM LL 375-A 320B S 320B N 320B L 320 L 320B U M320

VIBRATORY COMPACTOR

CS-44B CS7 CS-323C CS-44 CS-34 CS-433E CP-433E CS-423E CP-323C CP7 CS44B CP-44B CP-44 CP-34 CP44B

MOBILE HYD POWER UNIT

345D 349D L 349D2

RIPPER SCARIFIER

12G 140G 130G

WHEEL TRACTOR

651

GENERATOR SET

3412C 3412 CG137-12 3512 CG137-08

RECLAIMER MIXER

RM400 RM-350B RM-350

SOIL COMPACTOR

CP44B CP7 CP5 CS44B CS5

BACKHOE LOADER

416 428

EJECTOR TRUCK

730C2 EJ 730C 740

COLD PLANER

PM-465 PM-565 PM-565B

WHEEL DOZER

844 854 854G 854K 844H 844K

TELEHANDLER

RT60 RT50 RTC60 RT50SA

WHEEL LOADER

982XE 918F 928H 928G 988F II 986 980 982 928HZ 950G 962G 986K 995 990 993 980XE 988H 988F 982 XE 980 XE 966F II 990K 990H 993K 924F 992G 992K 980M 928F 938G 938F 994F 970F 994K 994H 982M 950F II

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM400 RM-350B

GEN SET ENGINE

3412 POWER SYS 3412C

CHALLENGER

55 65C 65D 75D 75C 85C 85D MT800 35 45

ARTICULATED TRUCK

725C 730C2 D20D D300E D300D 725C2 D250E D250D 740C 740 GC 730C 745C 725 735C 745 730 735

RIPPER

4

WHEELED EXCAVATOR

M322D MH MH3024 M320F M324D2 MH M322D2 M322D M322C

INDUSTRIAL ENGINE

3408C 3412 3412C

WHEEL SCRAPER

637G 627G

GAS ENGINE

CG137-08 CG137-12

BULLDOZER

4S 4P 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced