Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components006-0136: Piston Pump Square Key
HomeHydraulicsOther Hydraulic Components006-0136: Piston Pump Square Key
006-0136: Piston Pump Square Key

Cat® Piston Pump Square Key secure coupling and minimizes misalignment during operation, precision-engineered to high loads

Brand: Cat

Product Images
006-0136: Piston Pump Square Key
006-0136: Piston Pump Square Key
006-0136: Piston Pump Square Key
006-0136: Piston Pump Square Key
006-0136: Piston Pump Square Key

Cat® Piston Pump Square Key secure coupling and minimizes misalignment during operation, precision-engineered to high loads

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 006-0136

Units of Measure

USMetric
Material: Steel,Carbon Steel
Length (mm): 24.587
Width (mm): 4.724
Height (mm): 4.724
Length (in): 0.968
Width (in): 0.186
Height (in): 0.186
View More
Compatible Models for part number 006-0136

EXCAVATOR

336F L XE 340F 336E LH 336E LNH 336F LNXE 336D2 XE 336D2 LXE 340F L LRE 336F 336F LN XE 336D2 L XE 336F LN 340F L UHD 336F L 336F XE 336E H

WHEEL DOZER

834G 834H

MOBILE HYD POWER UNIT

336F 336FMHPU

WHEEL LOADER

993K 988K XE 988G 988H 988K 994H 992K 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced