Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws006-1800: 5/8"-11 x 1" Socket Head Internal Hex Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws006-1800: 5/8"-11 x 1" Socket Head Internal Hex Screw
006-1800: 5/8"-11 x 1" Socket Head Internal Hex Screw

Cat® 5/8" Thread Hex Socket Head Machine Screw provides multiple points of contact, allowing for a better grip and torque

Brand: Cat

Product Images
006-1800: 5/8"-11 x 1" Socket Head Internal Hex Screw
006-1800: 5/8"-11 x 1" Socket Head Internal Hex Screw

Cat® 5/8" Thread Hex Socket Head Machine Screw provides multiple points of contact, allowing for a better grip and torque

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 006-1800

Units of Measure

USMetric
Locking Feature: Nylon Patch
Hand of Thread: RH
Material: Alloy Mixed: Metal,Plastic Plastic
Grip Length (in): 0.187
Thread Size (dia x pitch) (mm): 5/8x11
Bolt Type: Socket Head
Thread Size (in): 0.025
Bolt Length (in): 1
Thread Size (mm): 0.625
Grip Length (mm): 4.76
Bolt Length (mm): 25.4
View More
Compatible Models for part number 006-1800

ENGINE - MACHINE

3516C

INDUSTRIAL ENGINE

3516B

TRUCK

785 785G 793B 793C 789C 789D 789B 785C 785D 785B

PETROLEUM ENGINE

3512E

TRACTOR

784C 784B

EXCAVATOR

350-A 325-A L 350-A L 325 L

OFF HIGHWAY TRUCK

789 785 789G 785D 789D

ROTARY CUTTER

RC20

WHEEL LOADER

994F 994D 994H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced