Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings006-8606: Ring-Retaining
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings006-8606: Ring-Retaining
006-8606: Ring-Retaining

Cat® Retaining Ring (External)

Brand: Cat

Product Images
006-8606: Ring-Retaining
006-8606: Ring-Retaining
006-8606: Ring-Retaining
006-8606: Ring-Retaining
006-8606: Ring-Retaining

Cat® Retaining Ring (External)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 006-8606

Units of Measure

USMetric
Material Description: Steel
Material: Alloy Mixed: Metal,Carbon Steel,Alloy Zinc
Thickness (in): 0.05
Thickness (mm): 1.27
View More
Compatible Models for part number 006-8606

TRUCK ENGINE

3054

INTEGRATED TOOLCARRIER

IT14G IT28G

WHEEL HARVESTER

550B 560B

WINCH

518

TRACK SKIDDER

527 D5HTSK II

TRACK-TYPE TRACTOR

D5M D6M

WHEEL SKIDDER

518

ASPHALT PAVER

AP-655C BG-210B AP-800 BG-2255C BG-225B BG-225C BB-760 AP-600 AP-650B AP-800C AP-800B BG-230 AP-1200

MINI HYD EXCAVATOR

307-A

MARINE ENGINE

3054 3056 3054B

PIPELAYER

561M

EXCAVATOR

224 317-A 312B 312C 205 312-A 206 214 212 213 317-A N 312B L 307 317 N 315-A 315B L 312C L M312 M315

VIBRATORY COMPACTOR

CB-424 CB-545 CB-544 CS-431C CS-431B CP-573E CS-323C CB-534C CB-534B CS-433E CS-663E CS-433C CS-433B CB-535B CS-583E CS-323 CP-663E CP-433C CP-433B CP-433E CS-423E CP-323 CP-323C CS-573E CS-683E CB-434B CB-434C CP-563E CS-563E

GENERATOR SET

3056 3054

WHEEL TRACTOR

615 615C 613B 613C

BACKHOE LOADER

442D 430D 426B 438C 426C 438D 438B 416 424D 426 428 436C 436B 438 436 420D 432D 416C 428D 416D 428B 416B 428C

COLD PLANER

PR-75

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

914G 908

TELEHANDLER

RTC60 RT60 TH360B TH82 TH83 RT50 TH355B TH62 TH63 TH350B TH103 TH210 RT50SA TH460B TH215

WHEEL LOADER

928G 924GZ 924G 924K 938K 938M 930G 926M 930K 930M

FORWARDER

574B 554 564

GEN SET ENGINE

3056 3054

WHEELED EXCAVATOR

M322C M318C M318C MH M316C

BOOM

120C

PNEUMATIC COMPACTOR

PS-200B PS-360B PF-300B PS-180 PS-150B PS-110 PS-300B PF-290B PS-130

INDUSTRIAL ENGINE

3054B 3056E 3054 3056

WINDROW ELEVATOR

WE-851B WE-601B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced