Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings030-4606: 3 x 59.36mm 90A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
030-4606: 3 x 59.36mm 90A NBR O-Ring
030-4606: 3 x 59.36mm 90A NBR O-Ring

Rubber O-Ring Seal for 2-1/2" STOR Connectors

Brand: Cat

Product Images
030-4606: 3 x 59.36mm 90A NBR O-Ring
030-4606: 3 x 59.36mm 90A NBR O-Ring
030-4606: 3 x 59.36mm 90A NBR O-Ring
030-4606: 3 x 59.36mm 90A NBR O-Ring
030-4606: 3 x 59.36mm 90A NBR O-Ring

Rubber O-Ring Seal for 2-1/2" STOR Connectors

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
610-1943
610-1943: O-RING SEAL KIT; FITTINGS, STOR
Check Price
270-1528
270-1528: O-Ring Seal Kit (90A Nitrile)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert