Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHydraulicsOther Hydraulic Components030-7951: 1-5/16-12 Threaded 90° Elbow Adapter
Home
HydraulicsOther Hydraulic Components
030-7951: 1-5/16-12 Threaded 90° Elbow Adapter
030-7951: 1-5/16-12 Threaded 90° Elbow Adapter

Cat® Straight Thread O Ring to 37° Flared 90° Elbow Adapter for hydraulic oil filter and return hose lines facilitates smooth oil flow, optimizing filtration efficiency

Brand: Cat

Product Images
030-7951: 1-5/16-12 Threaded 90° Elbow Adapter
030-7951: 1-5/16-12 Threaded 90° Elbow Adapter
030-7951: 1-5/16-12 Threaded 90° Elbow Adapter
030-7951: 1-5/16-12 Threaded 90° Elbow Adapter
030-7951: 1-5/16-12 Threaded 90° Elbow Adapter

Cat® Straight Thread O Ring to 37° Flared 90° Elbow Adapter for hydraulic oil filter and return hose lines facilitates smooth oil flow, optimizing filtration efficiency

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6V-5064
6V-5064: 29.74mm Internal Diameter O-Ring Seal
Check Price
7M-8485
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
Check Price
238-5084
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert