Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHydraulicsOther Hydraulic Components030-7935: 1 5/16'' Straight Adapter
Home
HydraulicsOther Hydraulic Components
030-7935: 1 5/16'' Straight Adapter
030-7935: 1 5/16'' Straight Adapter

Cat® 1 5/16'' Fluid Carrying Straight Adapter

Brand: Cat

Product Images
030-7935: 1 5/16'' Straight Adapter
030-7935: 1 5/16'' Straight Adapter
030-7935: 1 5/16'' Straight Adapter
030-7935: 1 5/16'' Straight Adapter
030-7935: 1 5/16'' Straight Adapter

Cat® 1 5/16'' Fluid Carrying Straight Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6V-5064: 29.74mm Internal Diameter O-Ring Seal
6V-5064: 29.74mm Internal Diameter O-Ring Seal

Cat® 1-5/16" Straight Thread O -Ring Seal

Check Price
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1 5/16-12" STOR Connector End

Check Price
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring

Cat®Stor O-Ring Seal (SAE 1-5/16-12) (Line Group, Radiator Group)

Check Price
6V-5064
6V-5064: 29.74mm Internal Diameter O-Ring Seal
Check Price
238-5084
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
Check Price
7M-8485
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert