Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds031-2666: Studs - Standard
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds
031-2666: Studs - Standard
031-2666: Studs - Standard

Inch, Coarse Thread UNC

Brand: Cat

Product Images
031-2666: Studs - Standard
031-2666: Studs - Standard
031-2666: Studs - Standard
031-2666: Studs - Standard
031-2666: Studs - Standard

Inch, Coarse Thread UNC

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 031-2666
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 031-2666
Screw Length - A (in): 2
Material: Carbon Steel
Stud Type: Standard
Thread Size (in - TPI) (in): 6/16 - 24
Thread: Coarse Thread UNC
View More
Compatible Models for part number 031-2666

PIPELAYER

589

LANDFILL COMPACTOR

816B 826C

MOTOR GRADER

12H NA 140H NA 12H 24H 12K 120H 140K 2 163H 120 GC 16H NA 135H NA 12H ES 140H ES 140 14H NA 120H ES 160 143H 120 135H 160H NA 140 GC 16GC 160K 140K 160H 163H NA 120K 140H 160H ES 14H 120H NA 120K 2 16H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert