Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws031-4630: 5/16''-18 x 3/4'' Hex Head Lock Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws031-4630: 5/16''-18 x 3/4'' Hex Head Lock Bolt
031-4630: 5/16''-18 x 3/4'' Hex Head Lock Bolt

Cat® Self Locking Bolt (Hex Head)

Brand: Cat

Product Images
031-4630: 5/16''-18 x 3/4'' Hex Head Lock Bolt
031-4630: 5/16''-18 x 3/4'' Hex Head Lock Bolt
031-4630: 5/16''-18 x 3/4'' Hex Head Lock Bolt
031-4630: 5/16''-18 x 3/4'' Hex Head Lock Bolt
031-4630: 5/16''-18 x 3/4'' Hex Head Lock Bolt

Cat® Self Locking Bolt (Hex Head)

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 031-4630

Units of Measure

USMetric
Bolt Length (in): 0.75
Bolt Length (mm): 19.05
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.125
Grip Length (mm): 3.17
Hand of Thread: RH
Material: Alloy Zinc,Nylon, 6, 6/12, 6/6 Plastic,Carbon Steel
Thread Size (in): 0.012
Hex Size (in): 0.5
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.3125
Locking Feature: Nylon Patch
Hex Size (mm): 12.7
Thread Size (dia x pitch) (mm): 5/16x18
View More
Compatible Models for part number 031-4630

PUMPER

SPF343C

GENERATOR

SR4 SR5 SR4B SR4BHV

UNDERGROUND ART TRUCK

AE40 AD45B AD55 AE40 II AD45 AD40

POWER MODULE

PM3516 PM3512 PM3508

INTEGRATED TOOLCARRIER

IT12

OFF HIGHWAY TRUCK

793D 773 785D 789D

WINCH

528 518 53

TRACK-TYPE TRACTOR

D3C II D3C D4C D5C D4C II D11N D11R

WHEEL SKIDDER

518 528 518C 530B 528B

MARINE AUXILIARY

3516B 3512B 3512 3508

MARINE ENGINE

3516 3512 3508 3516C

MINING EXCAVATOR

5130 5230

EXCAVATOR

235 245

VIBRATORY COMPACTOR

CS-433B CP-433B

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70 3508

GENERATOR SET

3508C SR5 3508 3516 3512

WHEEL TRACTOR

633E II 651B 651E 621 631D 631E 631G 641B 623B 623G 623E 623F 621B 657E 657B 621R 621E 621F 633D 657G 621G 621S 639D 627B 627G 627E 627F 637G 637D 637E

MARINE TRANSMISSION

7271

ENGINE

3508PETROL 3512PETROL 3516PETROLEUM

VEHICULAR ENGINE

3516 3512

TRACK LOADER

963 973 943 953 963B 953B

LOCOMOTIVE ENGINE

3508 3512

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3516 3512 3512C 3512B

EJECTOR TRUCK

740 D400E II

COLD PLANER

PM-201 PM-565 PM-565B

GRAPPLE

120C 518 125C

WHEEL LOADER

980 980GC 994 980G II 980H 980G 980L 980K 980M

ENGINE - MACHINE

C4.4

GEN SET ENGINE

3516B 3508 3512 3508B 3516

CHALLENGER

70C 65C 65D 75D 75C 85C 85D

ARTICULATED TRUCK

740 D400E II 735 OEM 735

RIPPER

953B 963 953 11 943 3

BOOM

120C

INDUSTRIAL ENGINE

3512 3516 3508

QUARRY TRUCK

775D 775B 773E 771D 771C

WHEEL SCRAPER

651E 641B 631E 621E 657G 621F 621B 657E 657B 623F 623E 637E 637D 627F 639D 627B 627E 641 657

TRUCK

785 789 793 793D 793B 793C 69D 773E 773D 785C 785D 773B 785B 775E 775D 789C 789D 777C 777B 789B 777D 772 770 777 769D 769C

SPRAY AR

CAT WDS

TRACTOR

776 776D 776C 776B 768C 772B 784C 784B

BULLDOZER

11SU D5C PATLGP 11U 5A PAT D5C PAT

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced