Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Cat® 9/16" Thread Quick Disconnect Rubber Nipple with STOR
Brand: Cat
Cat® 9/16" Thread Quick Disconnect Rubber Nipple with STOR
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Fluid carrying quick disconnectors, such as 6V-3965, are held to the highest standards of quality, reliability and durability. These plated steel, straight quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat fluid carrying quick disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes:
INTEGRATED TOOLCARRIER
IT28 IT18 IT12B IT14F IT14G IT14B IT62G IT62H IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18F IT18B IT38G II IT38H IT38G IT38F
WHEEL HARVESTER
550B 580B 550 570 580 570B 560B
POWER PACK
C18
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
MINI HYD EXCAVATOR
303.5E2 CR 302.5C 308E2 304E2 304CR 304C CR 305E2 CR 305E 304E 305.5 303ECR 301.8 301.9 301.6 301.5 304SR 305.5D 305.5E 303E CR 301.6C 301.8C 301.7CR 305E2 304E2 CR 304D CR 305.5E2 CR 304.5E2 306.5 305 CR 308E CR 302.5 308E SR 306E2 303C CR 307.5 305C CR 307-A 302CR 308E2 SR 303.5 303.5C 303.5E 303.5D 305.5E2 307D 307C 307B 307E 308E2CR 306E 308E 308D 308C 305.5 GC 303 SR 305.5 CR 308E2 CR 307E2 308E2SR 308.5 303CR 304 305 303 308 309 306 307 305D CR 310 303.5E2 304.5 303.5CR 302.7CR
TRACK FELLER BUNCHER
1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391
HARVESTER HEAD
SAT323 SAT322 SAT318 HH45 HH55 HH65 HH75
EXCAVATOR
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 321C 321B 548 325D L 330 LN 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN 231D M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320N 320B 320C 320D 320E 235B 235C 235D 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 318B N 325 LN 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L E70B 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 330B LN 336 MHPU 311-A 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 315B FM L 330B 330C 330D 245B 390F L 320 L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 325C FM 340F L UHD EL240B EL240C 330B L 319D L 325 L 317B L 307-A 330F LN 350 OEM 322-A L 322-A N 318E L 229 225 325-A LN 336 GC 328D LCR 340F L LRE 325F LCR 320-A 340D L 219 330F L EL200B 317B LN 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 329D2 L M315 M318 M320 345B II 215B 325B L 215C 215D 375-A L 315D L 374F L E300B 385C FS 345B 345C 345D 307 349F L 385C L 219D 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN E110 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP E120B 352 UHD 340 349 345 324D FM 352 350 355 320 321 326 324 325 322 323 329E L 319 330 335 336 333 323 GX 318D2 323 GC 395 330-A LN 365B II EL300B 324D LN 374 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 225B 225D 3101 323D LN 352F XE VG 330D FM 312B L 320D2 GC 320D2 FM 330-A L 316F 352F-VG 365C L MH 315B 315C 229D FM558 314C 322-A FM568 313F 330GC 313B 313D 312D2 352F 317-A 320E LRR 336F L E140 318 GC 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 314F CR E120 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC E240C E240B 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L E70 319D 330D LN 320C FM 319C 568 FM LL E110B 318C 318F 322 LN 318B 345D L VG 311F LRR MH3022 MH3024 336D2 XE E200B 315B L 321D LCR 375-A 316E L M320GC 322C FM
PUMP POWER END
WSP305 WSP223 WSP273 WSP255
SHOVEL
6040
MULTI TERRAIN LOADER
287C2 267B 247B3 297D XHP 277C2 257D 257B 297D 297C 297D2 XHP 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 257B3 267 257 287 277 247
PAVING COMPACTOR
C13 MARINE CB2.7 CB2.5 MG630 CC2.7 CB-22B
COMPACT TRACK LOADER
279C2 279D3 299D 299C 259D 275 285 253 255 265 249D3 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3
ROTARY MIXER
RM800 RM500B
MULTI PROCESSOR
MP40 MP20 MP30 MP15 VT50 VT60 VT30 VT40
SOIL COMPACTOR
CP68B CS76B CS74B CS12 GC CS78B CP56B CS64B CP7 CP5 CS5 825H 825G 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS68B CS66B CS11 GC 825 CP44B 815 CP12 GC 815K 815F CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS54B CP13 GC CP74B 815F II CS13 GC CS44B 825G II
PETROLEUM TRANSMISSION
TH55-E70 CX48-P2300 TH48-E80 TH48-E70 TH35-E81 TH31-E61 CX35-P800 TH55FT-E90 CX48 CX38-P892 TH53-E60 CX38-P800 CX31-P600
PETROLEUM ENGINE
C7 C15 C13 C18 C11 C-15 3512E 3512C 3512B
BACKHOE LOADER
420F2 450E 450F 420XE 414E 416F2 416E 416F 416C 416D 416B 434F2 432F2 426B 426C 428F2 424D 424B 422F 422E 424B2 420D 420E 415F2 420F 426 F2 428F 428D 428E 428B 428C 430D 430E 430F 427F2 438C 438D 438B 424B HD 415 416 426 428 436C 424 420 436B 434E 434F 432E 432F 432D 438 434 436 430 432 444 446 440 450 430F2 442D 442E 446D 446B 444F 444E 444F2 422F2
PETROLEUM GEN SET
C15 C18
WHEEL LOADER
988 XE 986H 986K G926 980XE 988B 988G 988H 988F G916 988K G936 950GC 814K 988F II 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992C 992G 992K 972XE 994F 994D 994K 994H 988GC 950B 950E 950G 950F 950H 950K 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966D 966F 966E 966H 966G 966L 966K 966M 924F 924H 924G 924K 928F 926E 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 916 980G II 988K XE 926 924 930 936 938 950 982 XE 950B/950E 908 907 906 950 GC 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 936E 936F 962G II 938G 938F 938H 938K 990 II 938M 980F II 966K XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
554 564 584 574 574B 584HD
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D35HP D30C D30D D35C D300E II D400E D400D 725 740 745 730 735 725C D44B 730C2 D350E D350D D350C D300E D300D D300B D400 D40D D250E D250D D250B D400E II D550B 725C2 740 GC 730C 735C 735B 735 OEM D20D D250E II D25D D25C D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
W330B W345C MH M318D M318C M314-07 M318C MH M315C M315D M316C M316D M313C M313D M320GC MH3026 M315GC MH3040 M322D MH M314 M315 M312 M322 M320 M323 M318 M319 M316 M317 M330D M325C MH M313-07 M318D MH M322D M322C W345B II M325B
PNEUMATIC COMPACTOR
PS-200B PS-150C PS-150B PS-300B PS-300C PF-300C PF-300B CW-16 CW-14 CW34 PS-360B PS-360C CW12 PF-290B CW-34
ENGINE - INDUSTRIAL
C15 G3512 3516B
INDUSTRIAL ENGINE
C-12 C-15 C-10 C-16 C27 C18 3516B C9.3B 3196 C4.4 C11 C13 C15 C9 C7.1 3176C 3176B 3406E
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
621E 621G 621F 623G 623F 623E 627G 627F 627E 631G 631E 637K 637E 637G 651E 657G 657E 657B 657
SPRAY AR
CAT WDS
GAS ENGINE
G379A G379
TRACTOR
768C 772B 776D 776C 776B 784C 784B 776
DEMOLITION GRAPPLE
G345
PUMPER
SPF743 SPF343C
POWER MODULE
OEM POWER TR43-C18L PM3456 PMG3516 C18 TR43 TR43-E44
FELLING HEAD
HFW221 HFW222 HFW232 SH-58 SC-57 HF201B SS-56 HF222 HF221 HF202 HF201 SH-56B HF181
SHOVEL LOGGER
345C
TRANSMISSION-ONHIGHWAY
CX35 CX31 CX28
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140M 140K 140H 140G 143H 140 GC 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 12H 12G 12M 12K 14M3 120 160H NA 120K 2
OEM SOLUTIONS
TR35E44-C9.3BL 3412C
PUMP
WS223 WS305 XD WS255 WS273 XD WS223 XD WS223 SS WS255 XD WS255 SS
HYDRAULIC SHOVEL
6020 6018 6015 6040 6020B 6015 FS 6060 6015B
KNUCKLEBOOM LOADER
559C 559D 539 2384D 2384C 579C 579D 2484D 2484C
MARINE ENGINE
3196 C12 C12 MARINE C9.3 3176C 3176B C-12 3406E
HAMMER
H130S H180DS H160S H140CS H140DS 130 140 H140S 160 H160CS H160DS
TRANSMISSION-MILITARY
CX28
EXPANDED MINING PRODUCTS
LD350
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5080 5090B 235C
ENGINE - GENERATOR SET
3508B
PETROLEUM PACKAGE
CX31-P600- TH31-E61 CX35-C18I TH35-E81 TH48-E80 TH48-E70 CX35-P800 TH55 CX31-C13I CX31-C18I
RIPPER SCARIFIER
140G 130G 12G 16G
RECLAIMER MIXER
RM400 RM800 RM500B RM-500 RM-250C RM-350B RM-350 RM-300
ENGINE
3516E C15 C18 C7.1 C13B
LOCOMOTIVE ENGINE
C18
WATER DELIVERY SYSTEM
777G CAT WDS
COLD PLANER
PM620 PM622 PR-1000 PM-465 PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PM-200 PM-201 PR-1000C PM-565
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
G3520B 3456 3608 3606 C13GENSET POWER SYS G3516B C15 GEN SE C-12
TRANSMISSION
CX31 HT CX38-P892 TR53 TA22 TR35 CX31-P300 CX31 TR16-C7.1
SHEAR
S3090 S3070 S3050 S308 S2090 S2070 S2050
RIPPER
953B D5 11 10 963 953 943 7 6 5 4 9 8
ROTARY/TRACK DRILLS
MD5075 MD5150C MD6290 MD5125 MD5075C
SKID STEER LOADER
226B 226D 252B3 226B3 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 262C2 272D2 XHP 236 232 250 236B3 248 246 242 262 260 252 270 236D3 262B 262D 262C 265 262D3 268B 216 228 226 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242B 242D 246B 246D 246C 248B 216B3
INDUSTRIAL LOADER
415F2 IL
DELIMBER
DLK426 PRE426
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C
POWERTRAIN
TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B
TRACK-TYPE LOADER
973
GENERATOR
XQP500 XQP550 SR4 SR4B
TRUCK ENGINE
3126B 3126E 3406E 3406C 3406B 3176B C-10 C-12 C-18 C-15 C-16 C7 C9 C-9 C11 C13 C16 C15 C18
GRAPPLE-DEM/SORT
G320 G330 G315 VRG-25/2 G310B VRG-20/2 G315B VRG40 VRG30 VRG50
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
BUCKET
BUCKET
CRUSHER
P325 P315 P335 P360 VHC-40 VHC-50 VHC-30
TRACK SKIDDER
527 517 D5HTSK II D4HTSK III
SPL EXCAVATOR BASED SOLN
OEM-PM
WHEEL SKIDDER
518C 545D 545C 525 515 528 545 555D 508 535D 535C 535B 528B 525D 525C 525B 530B
ASPHALT COMPACTOR
CB22B CB2.7 GC CB2.5 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
UNDERGROUND ARTICULATED TRUCK
AD22
QUICK COUPLER-MWL HPL
PW2503/7 PW2709 PW2708
WATER FORDING TRACTOR
D7R II
PULVERIZER
P225 P215 P235 VHP-50 VHP-40 VHP-30
WHEEL TRACTOR
623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 621S 627G 627H 627E 627F 631K 615C II 631D 631E 631G 621K OEM 613C II 633D 637G 637D 637E 637K 633E II 651B 651E 611 651 657E 657B 657G 615C
HEX BASED SPL SOLUTION
330D2 320E 352F OEM 330F OEM
TRACK LOADER
933C 939C 973C 973D 973K BS3GII 963D 963B 963C 963K 953B 953C 953D 953K 963 973 943 953
WHEEL DOZER
834G 834H 834B 834K 834 844 854 824H 824G 824C 824K 814 824 854G 854K 814K 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816F 826C 826G 826H 826K 836H 836G 836K
AG TRANSMISSION
TA19-M4WD TA19-M2WD TA22-M4WD
TELEHANDLER
RT80 RT60 RT50 TL1055D TH336C TH330B TH460B TH103 TL943 TL1255 TH82 TH83 TH1255 TH560B TH340B RT50SA TL642 TH210 TH215 TH0842 TH306D TH357D TH220B RT100 TH355B TH3510 TH350B TH3510D TH360B TH357 TL1055 TH408D TH62 TH63 TH1055 TL943D RTC60 TH580B TL642D TH0642 TH408 TL1255D
COMPACT WHEEL LOADER
920K 906H2 914 910 903 902 901 908 902C2 906 920 910G 910F 910E 910K 910M 907H2 903C2 914K 914M 914G 918M 901C 902C 904H 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 914G2 901C2
SOIL STABILIZER
SS-250B SS-250
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.5 GC CC2.7 GC CB1.8 CB1.7 CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.6 CC2.7
ASPHALT SCREED
SE34VT AS2252C AS4252C AS2302C SE60 VT XW SE60VT XW SE60 V XW AS3251C SE60 V AS3301C SE34V SE50 VT SE50 V
LOGGER
322C 227
BULLDOZER
6 8SU 10SU 10C 11U 10S 10U 9SU 7S LGP 834U 834S 6SU 7SU 11SU 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A
UNDERGROUND ART TRUCK
AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B AE40 II
QUICK COUPLER
QUICK COUPLER FUSION HEX-WEDGE PIN GRAB
LOAD HAUL DUMP
R1700 II R1300 R1300G II OTHER R1700 XE R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
REMAN ENGINE
3406E
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3032 MH3040 MH3050 M325D MH MH3250 MH3260 MH3295 M325D L MH
WINCH
57 56 55 59 58 54H 57H 56H 59N 59L 58L
ROTARY CUTTER
RC20
TRACK-TYPE TRACTOR
D6G2 LGP D10 D11 D8 GC D3C III D3G D4G D4H D5B D5M D5N D5H D5G D6R D6T D6M D6N D6K D6E D6G D6H D7E D4K2 LGP D6N LGP D7R XR D6T LGP D8 XE D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7G D7H D8T D8R D8L D8N D9T D9R D9L D9N D6T XW PAT D5K XL D6R LGP D6H II D4K XL D9 GC D7R SERIES D6N OEM D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D4H XL D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6G SR D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6G2 XL D6K2 D7E LGP D5K LGP D6R III D6XE D11 XE D4H III 30/30 D6K2 LGP D6F SR D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D5H XL D7G2 D10T2 D8R II DEUCE
ASPHALT PAVER
AP1055 AP655 BG-240C PE636 AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP500 AP-800D AP-800C AP-800B AP555F AP600F AP-1050 BG1055E AP-1000 BG-225C AP555 BG500E BG555E AP-900B AP400 AP300F BG-260D BG-260C AP655F BG1000E AP-500E BG-2455D BG-2455C AP-555E BG-230 AP-200B BG600D AP355F AP455 AP-800 AP-1050B AP-600D AP655F L AP-655C AP-655D AP-300D AP-650B AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP-255E AP300 BG655D BG-245C AP1000
PIPELAYER
578 561N 561M 561H 572R 587T 587R PL83 PL87 PL72 PL61 583T 583R 572R II 589
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
SHEAR-DEMOLITION/SCRAP
S390 S365 S340 S325 S320 S305 VHS-70 VHS-60 VHS-50 VHS-40 VHS-30 VHS-10 S385C S385B VHS-70/3 VHS-70/4 S340B VHS-40/3 VHS-60/4 VHS-60/3 VHS-30/3 VHS-50/3 S320B S365B S365C S325B
VIBRATORY COMPACTOR
CS-431C CS-431B CS-68B CP-533D CP-533C CP-533E CS-433E CS-433C CS-433B CS-66B CP-663E CS-64B CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 CB-536D CS54B CD-54 CS56B CB-68B CP-44B CB-34 XW CS-563C CS-563D CS-563E CP44B CS-663E CS-78B CS-531D CS-531C CS-79B CP-433C CP-433B CP-433E CP12 CS-76B CS-533C CS-533D CP74B CS-533E CS-74B CP-563E CP-563D CP-563C CP12 GC CC-34 CB-224D CB-224E CC-24 CB-224C CB-225E CB-225D CP-563 CP-54B CS44B CP-56B CP-573E CP76B CP-533 CS-573C CS-573D CS-573E CB10 CS-44B CB7 CB1.8 CB1.7 CS-323C CD-44B CP-64 CP-54 CP-56 CP-44 CP11 GC CP-34 CC4.0 CS12 CS14 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CB-214E CB-214C CB-214D CB-44B CB-434B CB-434D CB-434C CB-434 CB-334E XW CS79B CP-68B CS-583E CS-583C CS-583D CB-32 CS74B CB-34 CS10 GC CB-24 CB-22 CB-14 CP68B CS-56 CS11 GC CS-573 CS-54 CS-56B CS-583 CS-44 CS-34 CS-54B CS-563 CS-533 CS-531 CS-423E CP-323C CS-76 CS-74 CB46B CS-64 CB-545 CB-544 CB-54B CB-534 CB-634C CB-634D CB4.0 CB4.4 CD-54B CB-14B CS7 CB-334E CB-334D CB-335E CB-335D CP7 CS68B CP54B CP-74B CS-683E CP56B
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM TH43-C18 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
TECHNOLOGY
AUTOGUIDNC
GENERATOR SET
XQ1140 D500GC C13GENSET DE605GC 3512 XQ425 DE600SGC G3516B D600 GC 3508B D450GC C18 I6 C13 XQ375 C18 GENSET C13 XQ350 DE450GC 3456 DE400SGC C18 GEN SET G3520B 3512B DE500GC DE500 D400GC DE660GC C18 GEN SE D550GC C9 D350GC DE450SGC C18 GENERATOR SET DE630 C15 GENSET DE715GC C18 C15 C13 C15 I6 DE550GC C9.3 DE350SGC C15 GEN SE DE400GC DE500SGC
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
MACHINE CNTRL & GDNC
CPM KIT
COMBAT VEHICLE ENGINE
C13
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM600 RM500 RR-250 RM800 RR-250B RM400 RM500B RM-350B
WIDE BODY TRUCK
707
CHALLENGER
55 65 75 MT700 35 95E 45 85C 85E 85D MTC855 MTC865 MTC835 MTC845 75D 75C 75E 70C MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65B 65E 65D MT845 MT835 MT800
ENGINE - MACHINE
3516C C9 3176C C32 C4.4
OFF-HIGHWAY TRUCK
D10R
SHEAR-STRAIGHT
S465 S440 S490
TRUCK
793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 772 770 777 794 AC 772G OEM 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B
COMPACTOR
CB8 CB7 CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CD10 CCS7 CCS9 CC-24B CD8