Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components032-3631: 90° Elbow Adapter
HomeHydraulicsOther Hydraulic Components032-3631: 90° Elbow Adapter
032-3631: 90° Elbow Adapter

Cat® Fluid Carrying 90° Elbow Adapter

Brand: Cat

Product Images
032-3631: 90° Elbow Adapter
032-3631: 90° Elbow Adapter
032-3631: 90° Elbow Adapter
032-3631: 90° Elbow Adapter
032-3631: 90° Elbow Adapter

Cat® Fluid Carrying 90° Elbow Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 032-3631

Units of Measure

USMetric
Hose Size, ID Min. (in): 0.63
Hose Size, ID Min. (mm): 15.88
Length (A) (in): 1.47
Length (A) (mm): 37.3
Length (B) (in): 1.97
Length (B) (mm): 50.0
Thread Size (in): 1/2"-14 NPTF
Thread Size (mm): 0.50-14NPTF
Tilt Angle: 90°
Material: Alloy Mixed: Metal,Alloy Steel
Material Description: Plated Steel
View More
Compatible Models for part number 032-3631

PUMPER

CPT372 SBF214 SUF557

GENERATOR SET

XQ125CM C4.4 C2.2 XQ230

TRUCK ENGINE

3408B 3408 C-10 C-12

TRACK LOADER

931C II 931B 935C 931C 955K 955L 935B 935C II

BACKHOE LOADER

438 436 416 426 428

WINCH

53

MOTOR GRADER

12M 12K 163H 160 120 160K 120M 140K 160H 120K 140H 16H 140K 2 140 143H 140 GC 14H 120K 2

BACKHOE

931 D3

FORWARDER

584 584HD

TRACK-TYPE TRACTOR

D3B D3C D4C II D4B D4C D4D D5C D3C II

ENGINE - MACHINE

3408

RIPPER

3

INDUSTRIAL ENGINE

C-12 C-10 3176C C4.4 3196 3408E 3408B 3408C

WHEEL FELLER BUNCHER

553C 2470C

BULLDOZER

4P D5C PATLGP 3S 5A PAT 3P D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced