Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws032-8924: Machine Screws - Round Head
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws032-8924: Machine Screws - Round Head
032-8924: Machine Screws - Round Head

Inch, Coarse Thread UNC

Brand: Cat

Product Images
032-8924: Machine Screws - Round Head
032-8924: Machine Screws - Round Head

Inch, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 032-8924

Units of Measure

USMetric
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Coating: Zinc
Class or Grade: Asme B18.6.3 (60 Ksi)
Bolt Length (in): 2
Thread Size (mm): No. 10 (.190)
Bolt Length (mm): 50.8
Grip Length (in): 0.083
Thread Size (dia x pitch) (mm): No. 10 (.190)x24
Grip Length (mm): 2.12
View More
Compatible Models for part number 032-8924

GENERATOR SET

3516E

WHEEL TRACTOR

621 650B 660B 623 633C 613B 651B 631C 641B 613

MOTOR GRADER

12G 130G 120G 140G 12F 14E

ELECTRIC ROPE SHOVEL

7495 HF 7495

GEN SET ENGINE

C280-16 3616

MARINE AUXILIARY

3608

MARINE ENGINE

C280-16 C280-12 C280-8

WHEEL SCRAPER

613 613B

TRUCK

785 789 777 769C 777B 777D 773B

TRACTOR

776 772B 776B

GAS ENGINE

G3512 G3412 G3516 G3508 G3408

VIBRATORY COMPACTOR

CB-534

RIPPER SCARIFIER

130G 140G 12G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced