Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws033-0695: 1/4"-20 x 5/8" Countersunk Flat Head Internal Hex Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws033-0695: 1/4"-20 x 5/8" Countersunk Flat Head Internal Hex Screw
033-0695: 1/4"-20 x 5/8" Countersunk Flat Head Internal Hex Screw

Inch, Coarse Thread UNC

Brand: Cat

Product Images
033-0695: 1/4"-20 x 5/8" Countersunk Flat Head Internal Hex Screw
033-0695: 1/4"-20 x 5/8" Countersunk Flat Head Internal Hex Screw

Inch, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 033-0695

Units of Measure

USMetric
Hand of Thread: RH
Material: Nylon, 6, 6/12, 6/6 Plastic,Alloy Mixed: Metal,Alloy Steel
Bolt Type: Countersunk (flat)
Thread Size (in): 0.01
Bolt Length (in): 0.625
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): 0.250
Bolt Length (mm): 15.88
Locking Feature: Nylon Patch
Grip Length (in): 0.261
Thread Size (dia x pitch) (mm): 1/4x20
Grip Length (mm): 6.63
View More
Compatible Models for part number 033-0695

TRACK-TYPE TRACTOR

D6G2 XL

WHEEL TRACTOR

615C 633E II 627E 615C II 631E 623E 651E 657E 637E 621E 621S

WHEEL SCRAPER

623E 621E

QUARRY TRUCK

771D 771C 775D 775B

TRUCK

789 793 775E 775D 773E 793D 773D 793B 793C 769D 789C 769C 777C 789B 785C 785D 773B 785B

TRACTOR

776C 784C 784B

OFF HIGHWAY TRUCK

793

MOTOR GRADER

12K 160 160K 140K 120K 140K 2 140 140 GC 16GC 120K 2

TELEHANDLER

TH255C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced