Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws033-5359: 1/4"-20 x 5/8" Socket Head Internal Hex Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws033-5359: 1/4"-20 x 5/8" Socket Head Internal Hex Screw
033-5359: 1/4"-20 x 5/8" Socket Head Internal Hex Screw

Cat® Hexagonal Socket Head Steel Bolt for Pumps and Lights

Brand: Cat

Product Images
033-5359: 1/4"-20 x 5/8" Socket Head Internal Hex Screw
033-5359: 1/4"-20 x 5/8" Socket Head Internal Hex Screw
033-5359: 1/4"-20 x 5/8" Socket Head Internal Hex Screw
033-5359: 1/4"-20 x 5/8" Socket Head Internal Hex Screw
033-5359: 1/4"-20 x 5/8" Socket Head Internal Hex Screw

Cat® Hexagonal Socket Head Steel Bolt for Pumps and Lights

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 033-5359

Units of Measure

USMetric
Material: STEEL,Nylon, 6, 6/12, 6/6 Plastic,Alloy Zinc,Alloy Mixed: Metal,Alloy Steel
Coating: Zinc
Bolt Length (in): 0.625
Grip Length (in): 0.25
Locking Feature: Nylon Patch
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0.01
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): 0.250
Bolt Length (mm): 15.88
Thread Size (dia x pitch) (mm): 1/4x20
Grip Length (mm): 6.35
View More
Compatible Models for part number 033-5359

GENERATOR

SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

3408B 3408

POWER MODULE

3516B PMG3516 PM3516 PM3512

OFF HIGHWAY TRUCK

789G 789D 798 AC 796 AC 785D 794 AC 3508B 798

WINCH

59N 59L 58L 59

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D9R D9 GC D10N

MARINE ENGINE

3512C 3516 3512 3508C 3508B 3512B 3408B 3408C 3412C 3412 3408 3516B 3516C

MARINE AUXILIARY

3516B 3512C 3512B 3508B

PIPELAYER

589

MINING EXCAVATOR

5230B 5130 5130B

EXCAVATOR

235

GENERATOR SET

G3520 G3516 G3512 G3508 G3516B G3516H G3520C 3516 G3520E 3508B 3512 G3520H G3520K 3512C 3512B 3408C 3508 3412C G3512E G3512H 3516B G3512K

WHEEL TRACTOR

633E II 623E 651E 657E 621E 621S 627E 631E 637E

VEHICULAR ENGINE

3516

ENGINE

G3516J G3516H 3516PETROLEUM G3520 3512B 3512C

LOCOMOTIVE ENGINE

3516B 3508C 3508B 3512C 3512B

PETROLEUM ENGINE

3516 3512 3516B 3508C 3508B 3512C 3512B

SOIL COMPACTOR

825H

COLD PLANER

PR-1000C PR-1000 PR-450C PR-450 PR-750B

WHEEL DOZER

824H 854G

LANDFILL COMPACTOR

826H

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

994 992G 966D 966E 994F 994D 994H

ENGINE - MACHINE

3408 3516C 3208

GEN SET ENGINE

3412 3408B 3408C G3520 3412C 3516B G3516B 3508 3408 3512 3512B 3508B 3516

RIPPER

10

UTILITY COMPACTOR

CB4.0

ENGINE - INDUSTRIAL

3512B 3561B

INDUSTRIAL ENGINE

3516B 3412 3512 3412C 3516 3408B 3408C 3508B 3512B 3512C 3508

WHEEL SCRAPER

623E 621E

TRUCK

785 793D 793C 789C 789D 777C 789B 777D 785G 794 AC 785C 785D 785B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C

GAS ENGINE

G3612 G3512H G3512E G3508J G3512B G3512J G3508B G3516J G3520 G3516B G3512 G3516 G3508

BULLDOZER

10SU 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced