Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings033-6033: 1.78 x 12.42mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings033-6033: 1.78 x 12.42mm 75A FKM O-Ring
033-6033: 1.78 x 12.42mm 75A FKM O-Ring

Cat® Rubber O-Ring Seal for Injection Pumps and Fuel Filter Lines

Brand: Cat

Product Images
033-6033: 1.78 x 12.42mm 75A FKM O-Ring
033-6033: 1.78 x 12.42mm 75A FKM O-Ring
033-6033: 1.78 x 12.42mm 75A FKM O-Ring
033-6033: 1.78 x 12.42mm 75A FKM O-Ring
033-6033: 1.78 x 12.42mm 75A FKM O-Ring

Cat® Rubber O-Ring Seal for Injection Pumps and Fuel Filter Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 033-6033

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 12.42
Inside Diameter (in): 0.489
Material: FKM (75),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 014
View More
Compatible Models for part number 033-6033

GENERATOR

SR4B SR4BHV SR500 XQP500 XQP550 SR4 SR5

TRUCK ENGINE

C-10 C-12 C-18 C-15 C-16 C7 C9 3406E 3406C C-9 C11 C13 C16 C15 C18

INTEGRATED TOOLCARRIER

IT28 IT18 IT38H IT38G IT14G IT14B IT38F IT62G IT62H IT28B IT62G II IT18B IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651

WHEEL HARVESTER

550 570 580

SPL EXCAVATOR BASED SOLN

OEM-PM

GEN SET-MILITARY

3608

POWER PACK

C18

ASPHALT COMPACTOR

CW16 CB8 CB7 CB10

WHEEL SKIDDER

535D 535B 545D 525D 525B 555D

MINI HYD EXCAVATOR

303CR 303.5CR 302.7CR

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 1290T 2390 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 349D L 325B L M315F 324E M317F 374F L M318F 322B 322C 385C FS 324E LN 345B 345C 345D 349F L 385C L 374D L 336F L XE OTHER 325B 349D 336E L 320 GC 349E 336E H 349F 340F 345B L 231D 336F LN XE 324E L 385B 385C 345D L 320B 235B 235C 235D 365C L 345B II MH 365C 365B 349F LXE 390D 390F 336E LNH 349E L VG 349 GC 325B LN 349D2 568 FM 320D FM 352 UHD 349 324D FM 349D2 L 352 350 355 320 329E L 329E 395 365B II 374 345C MH 336E 336F 322B LN 336F XE 349E L 225B 225D 3101 352F XE VG 320D2 FM 352F-VG M325C 365C L MH 352F 322B L 336F L 374F 345C L 336F LNXE 336F LN 329E LN 320B S 320B N 320B L 390F L 365B L 336E LN 336E LH MH3295 390D L 340F L UHD 350 OEM 229 225 340F L LRE 235 568 FM LL 345D L VG 385C L MH 245 322C FM M318 M320

SHOVEL

6040

MULTI TERRAIN LOADER

287D 297D XHP 277D 257D 297D

COMPACT TRACK LOADER

299D 279D 259D 299D XHP 289D

WHEEL TRACTOR

623B 623G 623H 623E 623F 621B 621E 621G 621H 627G 627H 627E 627F 633E II 651B 651E 631K 631D 631E 631G 621K OEM 613C II 651 657E 657B 633D 657G 639D 637G 637D 637E 637K

ROTARY MIXER

RM800 RM500B

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

939C 973C 973D 973K 953C 953K 963 973 953 963C 963K

PETROLEUM ENGINE

3412E C175-16 C-15 C15 C13 C18 C11 C27 2016 C32 C280-12 3512E 3512B

PETROLEUM TRANSMISSION

CX48-P2300 CX48 CX38-P892 TH53-E60 CX38-P800

SOIL COMPACTOR

825 CP68B 815 CS76B CS74B 815K 815F CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS78B CS54B CP56B CS64B CP74B 825H 825K 825C CP11 CP12 CP14 CP16 CP17 CS68B CS66B 825G II

BACKHOE LOADER

420F2 430F 420XE 415 416 428 420 432F 434 430 432 444 440 450 432F2 430F2 428F2 422E 444F 420F 444F2 428E

WHEEL DOZER

854G 854K 834G 834H 834B 834K 814K 844H 844K 834 844 854 824H 824G 824C 824K 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816 826C 826G 826H 826K 816K 836H 836G 836K

PETROLEUM GEN SET

C27 C15 C18 C32

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

COMPACT WHEEL LOADER

906H2 906H 908H2 907H 908H 910G 907H2 914G

WHEEL LOADER

982XE 960F 988 XE 966 XE 962H 962G 986H 962L 986K 962K 962M G926 980XE 988B 988G 988H 988F G916 988K 966F G936 966H 966L 966K 966M 950GC 814K 924K 926E 962 966 972 966 GC 988F II 972 XE 986 980 982 950G II 988 995 990 993 992 916 980G II 988K XE 926 936 950 982 XE 980 XE 980K HLG 990K 990H 950 GC 972M XE 938G II 993K 992D 992C 992G 992K 972XE 994F 994D 994K 994H 966G II 972H 972K 972M 972L 988GC 950G 950H 950K 950M 950L 930K 936E 936F 962G II 938G 938F 938H 938K 990 II 966XE 980GC 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980C 980H 980G 980L 980K 980M 982M

SOIL STABILIZER

SS-250B SS-250

FORWARDER

574

INDUSTRIAL TRACTOR

TK381 TK371

ARTICULATED TRUCK

D400E II 725C2 D400E 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D350E D350E II 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

M320F W345C MH M318D M318F M315D M316F M316D M313D M314F M322D MH M318D MH M323F M322F M322D W345B II M325B

ENGINE - INDUSTRIAL

CG170-16 C15 G3512 3516B

INDUSTRIAL ENGINE

C6.6 3116 C-12 C-15 C-10 C-16 C7 C9 C32B 3412E C32 C27 C18 C7.1 3456 C9.3 3176C 3508B 3516B 3406E 3408E 3512E 3512B 3196 CG137-08 C11 C13 C15

ASPHALT SCREED

10 FT 8 FT 10-20B

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

WHEEL SCRAPER

627G 627F 651E 631G 657G 657E 657B 637K 613C 637G 637D 657

SPRAY AR

CAT WDS

GAS ENGINE

CG137-08 G3516

TRACTOR

784C 784B 772B 776D 776C

PUMPER

SBF214 SPS343 SPF343 CPT372 SPF743 SPF343C SUF557

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B

SHOVEL LOGGER

345C

POWER MODULE

PM3456 TR43-C18L PMG3516 C32 C18 TR43 TR43-E44

TRANSMISSION-ONHIGHWAY

CX31

LOAD HAUL DUMP

R1600G R1600H R1700 II R1600 R2900 R2900 XE R1300G II R1700G R3000H R2900G R1700 R1300G R1700 XE

SITE PREP TRACTOR

586C 2864C

REMAN ENGINE

3406E

MATERIAL HANDLER

MH3260 MH3037 MH3049 MH3295 MH3059

OFF HIGHWAY TRUCK

777G 777E 773GC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

135H 120M 2 140K 2 140M 3 140M 2 135H NA 12M 3 AWD 120H ES 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 120H 24 16 14 18 120M 120K 120 GC 163H 140M 140K 140H 143H 12M 3 12M 2 140 GC 160M 2 160M 3 120H NA 18M3 16M 160 16H 14L 150 14M 140 16GC 14H 12M 12K 14M3 120 16M3 120K 2

ROTARY CUTTER

RC7 RC20

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6015 FS 6040 FS

TRACK-TYPE TRACTOR

D10 D11 D8 GC D5R LGP D6R II D3G D4G D5R2 D5M D5G D6N XL D6R D6T D6M D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D6T LGP D6GC D3K2 XL D6R XL D6K2 XL D6T XW D6T XL D5C III D8GC D5R XL D8T D8R D8L D8N D6K XL D9T D9R D9L D9N D6T XW PAT D6K2 D6R LGP D7E LGP D6R III D6XE D9 GC 30/30 D7R SERIES D6K2 LGP D6N OEM D9 D4 D6 D5 D8 D7 D5K2 LGP D10N D10R D10T D11T D6T LGPPAT D6K LGP D10T2 D8R II D6T XL PAT DEUCE D5K2 XL D7R II

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 539 579C 579D 2484D 2484C

ASPHALT PAVER

AP1055 AP655 BG-240C AP-900B BG-260C AP600 AP500F AP655F BG1000E BG-2455C AP-1000B AP-1000E AP-1000F BG-230 BG-230D AP-1050B AP-800D AP-800C AP555F AP-600D AP655F L AP600F AP-655D AP-650B AP-1050 BG1055E AP-1055B AP-1055F AP-1055E AP-1000 BG-225C BG-245C AP1000

MARINE AUXILIARY

3512 3508 3516B 3512B C32 3608 C32B 3508B

MARINE ENGINE

3196 3176C C32 MARINE 3516 3512 C18 MARINE 3508 C-12 C18 C12 C15 3406E 3516B 3516E 3512E C280-16 C280-12 C32B 3512B C12 MARINE C30 C32 C9.3 3412 3616 3612 3508B 3412E C280-6 C280-8

PIPELAYER

587T 561M PL83 PL87 PL72 PL61 583T 572R II 572R

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5130 5110B 5230 5130B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5090B

VIBRATORY COMPACTOR

CS-68B CP-533D CP-533C CS-66B CS-64B CS12 CS14 CS78B CS54B CS56B CS79B CP-68B CS-583C CS-583D CS74B CS-563C CS-563D CP68B CS-56B CS-583 CS-54B CS-78B CS-531D CS-563 CS-531C CS-79B CP12 CS-76B CS-533C CS-533D CP74B CS-74B CP-563D CP-563C CB-634C CB-634D CP-563 CP-54B CS68B CP-56B CP54B CP-74B CP76B CS-573C CS-573D CP56B

ENGINE - GENERATOR SET

3508B

MOBILE HYD POWER UNIT

365C L 390F 349D L 385C L 329E 349E L HVG 349E C7.1 345D 345C 336E HVG 349D2 345C L 385C 350MHPU 352FMHPU 336FMHPU TH43-C18 336F 336E

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 CX31-C9I CX31-C15I CX31-C13I C18 CX31-C18I CX35-C18I

GENERATOR SET

DE1400 G3520 G3512 D1500 XQ1140 D500GC C13GENSET DE605GC D400GC 3512 DE660GC C18 GEN SE XQ425 D1250 DE600SGC D550GC G3516B D1000 D600 GC G3516H 3508B C9 D450GC DE1250S D350GC C18 I6 DE450SGC G3512K C13 XQ375 C18 GENSET C13 XQ350 DE450GC C15 GENSET C32 GEN SET DE715GC C18 C15 C13 C32 GENSET C15 I6 DE550GC C18 MARINE GS CG137-08 3456 C9.3 DE1500 C7.1 C27 C32 D800 C15 GEN SE XQP1100 C175-20 DE500SGC C175-16 DE1250 G3520B G3520K 3512B DE500GC C32B 3406E 3516E

RECLAIMER MIXER

RM400 RM-350 RM800 RM500B RM-300 RM-500 RM-250C

ENGINE

C32 MARINE 3512E 3512B 3516E C32 INDUSTRIAL C15 C18 C32B C32B INDUSTRIAL C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C18 3612 3512E 3512B C175-16 C175-20 C32 C27 3508B

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565B PM312 PM313 PM310 PM-465 PM-200 PM-201 PM-565

COMBAT VEHICLE ENGINE

C13

ELECTRIC ROPE SHOVEL

7495 HF 7495

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RR-250B RM400 RM600 RM500B RM500 RR-250

ENGINE - MACHINE

3516C C-12 C27 3176C

CHALLENGER

55 75D 75C 75E 35 95E 45 MTC735 MTC745 MTC755 MTC765 MT865 MT855 65E MT845 MT835 85E 85D MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406E 3608 3606 G3520B C13GENSET 3512B 3456 3616 DE800S POWER SYS G3516C G3516B C15 GEN SE C-12 C280-16

TRANSMISSION

CX31 HT CX31-P300 CX31 TR16-C7.1 CX38-P892

ROTARY/TRACK DRILLS

MD5150C MD6290 MD5125

SKID STEER LOADER

272D XHP 272D 236D 262D 216 242D 226 246D

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 793 797 770G 793D 793B 793C 793F 772G 773E 773D 773G 797F 773F 797B 773B 772 770 775G LRC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 785B 793F AC

WHEEL FELLER BUNCHER

TK370 573C 573D TK380 2570C 2570D 563C 563D 543 533 2670C 2670D

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

COMPACTOR

CCS9 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced