Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips034-0728: 31.8mm Diameter Single Tube P Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips034-0728: 31.8mm Diameter Single Tube P Clip
034-0728: 31.8mm Diameter Single Tube P Clip

Cat® 31.8mm Diameter Single Tube P Clip to Retain Tube, Hose and Cable at an Anchor Point

Brand: Cat

Product Images
034-0728: 31.8mm Diameter Single Tube P Clip
034-0728: 31.8mm Diameter Single Tube P Clip
034-0728: 31.8mm Diameter Single Tube P Clip
034-0728: 31.8mm Diameter Single Tube P Clip
034-0728: 31.8mm Diameter Single Tube P Clip

Cat® 31.8mm Diameter Single Tube P Clip to Retain Tube, Hose and Cable at an Anchor Point

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 034-0728
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 31.8, Clamp Thickness: 1.5, CL Clamp CL Fastener: 27
Clamp Width (mm): 31.8
Material: Carbon Steel
View More
Compatible Models for part number 034-0728

TRUCK ENGINE

3306C

GENERATOR SET

G3516 G3512 G3508 G3516B 3508C 3516 3508B 3512 3512B 3508 C27 3516C 3516B

POWER MODULE

PMG3516 PM3508 PM3516 PM3512

INTEGRATED TOOLCARRIER

IT28 IT18

TRACK LOADER

939 933

OFF HIGHWAY TRUCK

789G 793D 789D 785D 789 785 793

WINCH

528

ROTARY CUTTER

RC20

WHEEL LOADER

916 936E 926 936 926E G936

TRACK-TYPE TRACTOR

D3C III D4C III D3B D3C D5C III

WHEEL SKIDDER

528 528B 530B

GEN SET ENGINE

3516B 3508 3512 3512B 3508B 3516

ENGINE - MACHINE

C-12 3176C

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

MARINE ENGINE

3516 3116 3512 3508 3508B 3512B 3516B

MARINE AUXILIARY

3516B 3512B 3508B 3512 3508

WHEELED EXCAVATOR

W345B II

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

3512 3516 C-12 3508B C-10 3508

TRUCK

785 793F CMD 797 793F OEM 793D 793B 793C 793F 789C 789D 789B 793F XQ 785G 797F 785C 785D 797B 785B

TRACTOR

784C

GAS ENGINE

G3512 G3516 G3508

EXCAVATOR

345B II 345B L 330B L 330B LN 345B 345B II MH 365B II 365B L 365B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced