Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts034-9954: 9/16''-12 Cone Lock Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts034-9954: 9/16''-12 Cone Lock Nut
034-9954: 9/16''-12 Cone Lock Nut

Lock Nut

Brand: Cat

Product Images
034-9954: 9/16''-12 Cone Lock Nut
034-9954: 9/16''-12 Cone Lock Nut
034-9954: 9/16''-12 Cone Lock Nut
034-9954: 9/16''-12 Cone Lock Nut
034-9954: 9/16''-12 Cone Lock Nut

Lock Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 034-9954

Units of Measure

USMetric
Thread Size (in - TPI) (in): 9/16-12
Height (in): 0.5
Drive (in): 0.875
Material: STEEL,Other Mixed: Metal-Nonmetal
Nut Type: Hex
Material Description:  SAE J995 Grade 8
Coating: Manganese Phosphate
Hand of Thread: RH
Thickness (in): 0.496
Thread Size (in): 0.022
Thread Size (mm): 0.5625
Class or Grade: Sae J995 Grade 8
Hardened: Yes
Thickness (mm): 12.6
Nut Width - 3 (in): 7/8
Thread: Coarse Thread UNC
Hole Thread Pitch: 12.0
Thread Size (dia x pitch) (mm): 9/16x12
Drive (mm): 22.23
View More
Compatible Models for part number 034-9954

UNDERGROUND ART TRUCK

AD55B AD45B AE40 II AD60 AD45 AD55 AD63

LOAD HAUL DUMP

R3000H R1600 R2900 R1700 R2900G R1700G R1600G R1600H R2900 XE

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced