Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers036-9433: Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers036-9433: Washer
036-9433: Washer

Brand: Cat

fallback-image
036-9433: Washer

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 036-9433

Units of Measure

USMetric
Washer Type: See Drawing
Outside Diameter (mm): 14.22
Inside Diameter (mm): 5.08
Thickness (mm): 0.76
Material: Alloy Zinc,Carbon Steel
Thickness (in): 0.03
Coating: Zinc
Inside Diameter (in): 0.2
Outside Diameter (in): 0.56
View More
Compatible Models for part number 036-9433

GENERATOR

SR4 SR4B

GEN SET ENGINE

3406C 3306B

INDUSTRIAL ENGINE

3512 3512B 3516 3508

PETROLEUM ENGINE

3512

GAS ENGINE

G3508 G3512 G3412 G3408 G3406 G3516 G3306

PETROLEUM PACKAGE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced