Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins053-1720: 63.50mm Long Spring Slotted Roll Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
053-1720: 63.50mm Long Spring Slotted Roll Pin
053-1720: 63.50mm Long Spring Slotted Roll Pin

Cat® Spring Steel Slotted Roll Pin for Drag Conveyor

Brand: Cat

Product Images
053-1720: 63.50mm Long Spring Slotted Roll Pin
053-1720: 63.50mm Long Spring Slotted Roll Pin
053-1720: 63.50mm Long Spring Slotted Roll Pin
053-1720: 63.50mm Long Spring Slotted Roll Pin

Cat® Spring Steel Slotted Roll Pin for Drag Conveyor

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 053-1720
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 053-1720
Pin Length - B (in): 2 1/2
Pin Diameter - A (in): 3/8
Material: Carbon Steel,Alloy Mixed: Metal
Pin Type: Spring Pins/roll Pins
View More
Compatible Models for part number 053-1720

DISK RIPPER

TL3 530 TL3 930 TL3 730

TRACK-TYPE TRACTOR

DEUCE

CHALLENGER

55 35 45

ASPHALT PAVER

AP555 AP-655C AP500F AP-655D BG-230D AP1055 BG-2455D BG-2455C AP-1050B AP-650B AP-800D AP500 AP-800C BG655D BG1000E BG-230 AP-1055B AP-1055F AP-1055D AP-1055E AP-1050 AP455 AP-500E AP655 AP655F BG-240C BG600D BG-260D BG555E AP-900B BG-260C BG1055E PE636 AP-1000 BG-2255C AP-1000B AP-1000E AP-1000D AP-1000F BG-225C BG-245C AP400 AP655F L AP-555E AP600 AP600F AP555F AP-600D BG500E AP1000

PNEUMATIC COMPACTOR

CW-16 CW-14 PS-200B PS-150C PS-150B

IN-LINE RIPPER

TL2 930 TL2 530 TL2 730

SOIL FINISHER

TL4 45 TL4 42 TL4 31 TL4 36 TL4 24 TL4 27

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert