Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts054-1303: 3mm Thick Hard Bearing Washer
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts054-1303: 3mm Thick Hard Bearing Washer
054-1303: 3mm Thick Hard Bearing Washer

Cat® Hard Bearing Washer for Bogie Suspension and Track Roller

Brand: Cat

Product Images
054-1303: 3mm Thick Hard Bearing Washer
054-1303: 3mm Thick Hard Bearing Washer
054-1303: 3mm Thick Hard Bearing Washer
054-1303: 3mm Thick Hard Bearing Washer
054-1303: 3mm Thick Hard Bearing Washer

Cat® Hard Bearing Washer for Bogie Suspension and Track Roller

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 054-1303

Units of Measure

USMetric
Washer Type: Internal Tab
Outside Diameter (mm): 69.85
Inside Diameter (mm): 40.46
Thickness (mm): 3.0
Material: Carbon Steel,Low Alloy Steel
Thickness (in): 0.118
Coating: Zinc Phosphate + Oil
Inside Diameter (in): 1.593
Outside Diameter (in): 2.75
View More
Compatible Models for part number 054-1303

FORWARDER

574

TRACK-TYPE TRACTOR

DEUCE 30/30

CHALLENGER

65C 65B 65E 75D 85C 65D 75C MTC755 MTC735 35 85E 75E 85D 95E 55 75 MTC765 MTC745 45 70C 65

ASPHALT PAVER

AP355 AP455 AP555 AP655 AP-655C AP655F AP-655D BG555E AP1055 BG1055E BG-2455D BG-2455C BG-2255C AP355F AP-555E AP555F BG655D AP-1055B AP-1055F AP-1055D AP-1055E

TRAILER

VFS50

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced