Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings054-6849: 200mm Internal Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings054-6849: 200mm Internal Diameter O-Ring Seal
054-6849: 200mm Internal Diameter O-Ring Seal

Cat® Rubber O-Ring Seal for Drive and Differential Axles

Brand: Cat

Product Images
054-6849: 200mm Internal Diameter O-Ring Seal

Cat® Rubber O-Ring Seal for Drive and Differential Axles

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 054-6849

Units of Measure

USMetric
Cross Section Diameter (mm): 4.0
Cross Section Diameter (in): 0.157
Inside Diameter (mm): 200.0
Inside Diameter (in): 7.874
Material: Rubber
View More
Compatible Models for part number 054-6849

BACKHOE LOADER

426 446D 416 438 428 446B 446 436 426B 436B 428B 416B 438B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced