Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings061-7540: 3.53 x 37.69mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings061-7540: 3.53 x 37.69mm 75A FKM O-Ring
061-7540: 3.53 x 37.69mm 75A FKM O-Ring

Cat® Rubber O-Ring Seal for Oil Filter and Cooler Lines

Brand: Cat

Product Images
061-7540: 3.53 x 37.69mm 75A FKM O-Ring
061-7540: 3.53 x 37.69mm 75A FKM O-Ring
061-7540: 3.53 x 37.69mm 75A FKM O-Ring
061-7540: 3.53 x 37.69mm 75A FKM O-Ring
061-7540: 3.53 x 37.69mm 75A FKM O-Ring

Cat® Rubber O-Ring Seal for Oil Filter and Cooler Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 061-7540

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 37.69
Inside Diameter (in): 1.484
Material: FKM (75),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 222
View More
Compatible Models for part number 061-7540

GENERATOR

SR4B XQP500 SR4

TRUCK ENGINE

C7 3176 3406E 3406C 3406B C11 C13 C16 C15 C-10 C-12 C-18 C-15 C-16 3126B 3126E 3176B

INTEGRATED TOOLCARRIER

IT28 IT18 IT38G IT14G IT38F IT28G IT28F IT28B IT18B IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 613G 637K

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

528B 528 530B

ROTARY DRILL

MD6200

TRACK FELLER BUNCHER

TK1051

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 375-A L 385C FS 345B 385C L M325C 365C L MH 374D L 345B L 385B 385C 365C L 345B II MH 245D 365B L 365C 365B 390D 390D L 385C L MH 375-A 365B II M315 M318 M320

WHEEL TRACTOR

633E II 651B 651E 631K 615C II 631D 631E 631C 631G 621K OEM 613C II 613 611 637 623H 623E 623F 657E 633D 657G 621H 639D 615C 627H 637G 613B 637D 613C 637E 637K

MARINE POWERTRAIN

C12

HYDRAULIC CONTROL

173B 183B

TRACK LOADER

963 973 953 963D 963K 953D 953K

PETROLEUM ENGINE

C15 C13 C11 C27 C7 C32 C280-12 3512C 3512B

SOIL COMPACTOR

825 815 825G 825K 825C 815F II 815K 815B 815F

PETROLEUM TRANSMISSION

CX48 TH55-E70 TH48-E80 TH48-E70 TH53-E60 TH55FT-E90

WHEEL DOZER

854K 844H 844K 844 854 814B 824G 824C 824K 814F II 814K 814F 814 824 824G II

LANDFILL COMPACTOR

826 826G II 816F II 816K 836H 816 826C 826G 826K 816B 816F

PETROLEUM GEN SET

C15

COMPACT WHEEL LOADER

914G

WHEEL LOADER

982XE 960F 972G 972H 972K 972M 972L 966 XE 950B 950E 950F 962L 950L G926 980XE G916 966D 966C 966F 966E G936 966H 966G 966L 966K 966M 966R 930R 930T 814K 936E 936F 924G 928F 938G 926E 928G 966 972 966 GC 972 XE 966XE 995 990 993 992 916 920 980G II 926 930 936 982 XE 980F II 980 XE 966F II 950B/950E 966K XE 990K 990H 972G II 972M XE 938G II 993K 966M XE 980C 980F 980G 992K 972XE 994F 970F 994K 994H 966G II 950F II

FORWARDER

554 574

SOIL STABILIZER

SS-250B

ARTICULATED TRUCK

D20D D30C D30D D250E II D35C D250E D250D D250B D25D D25C D350E D350D D350C D350E II D300E II D300E D300D D300B D400E 740C 740B 740 GC 745C 725 735C 735B 745 730

WHEELED EXCAVATOR

M318C M322C W345B II M318C MH M315C M316C

ENGINE - INDUSTRIAL

3406B 3406C C15 3516B

INDUSTRIAL ENGINE

C32 C27 C18 3126B 3456 3176C 3176B 3406 C-12 C-15 C-10 C-16 3406E 3406B 3406C C7 C32B 3196 C11 C13 C15

QUARRY TRUCK

777E 775D 773E 771D

WHEEL SCRAPER

651E 657E 637K

SPRAY AR

CAT WDS

GAS ENGINE

CG137-08 CG137-12 G3412 G3408C G3408 G3406 G3512 G3516 G3508

TRACTOR

784C 784B 776C

BULLDOZER

10SU 4S 4P 10U

FELLER BUNCHER

FB518

PUMPER

HT400 SBF214 SPF343 CPT372 SPF343C SUF557

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD45

POWER MODULE

TR43 XQG400 PM3456 TR43-E44

LOAD HAUL DUMP

R1600G R1600H R1700G R1700 II R1300 R1600 R2900 R1300G

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

789G 777G 777E 789D 796 AC 794 AC 793D 777 775 773 793F 798 AC 785D 789 785 793 798

OEM SOLUTIONS

TR35E44-C9.3BL

WINCH

528 54H 59 59N 59L 58L

MOTOR GRADER

24 163H 140H 143H 16H 16G 14H 160H 16H NA

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6015 6015B 6020B

TRACK-TYPE TRACTOR

D6G2 LGP D6XE D10 D11 D8 GC D5R LGP D9 GC D4H III D6R II 30/30 D7R SERIES D6K2 LGP D4H D5R2 D6N OEM D5M D5N D5H D6D D6N XL D6R D6T D6M D6N D6K D6E D6G D4 D6 D5 D8 D7 D6 XE D6N LGP D10N D10R D10T D11T D6T LGP D6GC D6T LGPPAT D6R XL D6K2 XL D6T XW D5H XL D6T XL D8GC D5R XL D7G2 D6K LGP D7G D8T D8R D8L D10T2 D8N D6K XL D9R D8R II D9L D9N D6T XL PAT D6T XW PAT DEUCE D6G2 XL D4H XL D6K2 D7R II D6R LGP

TRANSMISSION-MILITARY

7155

MARINE ENGINE

3196 3176C 3176B 3408 3406 C-12 3616 C12 3612 C15 3408B 3406B 3406C 3406E C280-16 C280-12

PIPELAYER

572R II 578 561N 561M 561H PL83 PL87 PL72 PL61 583R 589

STABILIZER MIXER

SM-350

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B

ENGINE - GENERATOR SET

3508B

MOBILE HYD POWER UNIT

385C 365C L 385C L TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70 TH55 CX31-C15I CX31-C13I

POWER PACKAGE

G3406

GENERATOR SET

G3406 G3516 G3512 G3508 G3412 D500GC DE605GC C15 GENSET CG137-12 DE715GC C18 C15 C15 I6 CG137-08 3456 DE660GC DE600SGC 3508B D450GC C15 GEN SE DE500SGC G3412C 3406C 3406E

RECLAIMER MIXER

RM-350B RM-350 RM-250C

ENGINE

C15 G3412 C13B C32B C32B INDUSTRIAL G3406 G3408 G3412C C27 INDUSTRIAL

WATER DELIVERY SYSTEM

777G CAT WDS

EJECTOR TRUCK

740B 740

COLD PLANER

PM-465 PM-200 PM-201

ROAD RECLAIMER

RR-250B RM-350B

ENGINE - MACHINE

C-12 3176C C27 C4.4 3406B

CHALLENGER

75 MT865 MT855 65E MT845 MT835 75D 75C 75E MT700 85C 85E 85D MT800 95E MTC855 MTC735 MTC745 MTC865 MTC835 MTC845 MTC755 MTC765

GEN SET ENGINE

3406C 3406E 3406B 3606 G3412C POWER SYS C15 GEN SE 3456 C-12 C280-16 3616

TRANSMISSION

TR35 7155 TR53

RIPPER

4 10

ROTARY/TRACK DRILLS

MD6290

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 775G 775F 793F OEM 775E 775D 789C 789D 777C 777B 777D 777G 777F 775G OEM 769D 785 797 795F XQ 793D 793C 793F 773E 785G 773D 773G 797F 773F 773G OEM 785C 785D 797B 785B 795F AC MT4400D AC 772 770 775G LRC

POWERTRAIN

TR43E44-C13BL TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced