Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components061-8248: 7/8-14 Thread 37 Degrees Flared Union Hex Head Straight Adapter
HomeHydraulicsOther Hydraulic Components061-8248: 7/8-14 Thread 37 Degrees Flared Union Hex Head Straight Adapter
061-8248: 7/8-14 Thread 37 Degrees Flared Union Hex Head Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
061-8248: 7/8-14 Thread 37 Degrees Flared Union Hex Head Straight Adapter
061-8248: 7/8-14 Thread 37 Degrees Flared Union Hex Head Straight Adapter
061-8248: 7/8-14 Thread 37 Degrees Flared Union Hex Head Straight Adapter
061-8248: 7/8-14 Thread 37 Degrees Flared Union Hex Head Straight Adapter
061-8248: 7/8-14 Thread 37 Degrees Flared Union Hex Head Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 061-8248
Transmission and Hydraulic Oil Compatibile Seal: 2M-9780 (7/8-14)
Oil and Fuel Compatible Seal: 238-5081 (7/8-14)
Coolant and Urea Compatible Seal: 6V-3251 (7/8-14)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 061-8248

GENERATOR

SR5 SR4B

POWER MODULE

XQC1200

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 793D 789D 785D 789 785 793

WINCH

59N 59L 58L 59 58

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6040 FS 6040 6030

TRACK-TYPE TRACTOR

D8L D9R D9L D9N D10N D11N D6T

MARINE ENGINE

3516 3512E 3512 3508 C280-16 C280-12 3508B 3512B C280-6 C280-8 3516B 3516E

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3512 3508

PIPELAYER

589

MINING EXCAVATOR

5130 5130B

GENERATOR SET

C32 GEN SET 3512B C32 3516C 3516B

WHEEL TRACTOR

650B 651B 651E 660B 657E 657B 631E 637E 641B 666B

VEHICULAR ENGINE

3516 3512

ENGINE

3516E C27 INDUSTRIAL 3512E 3512B

LOCOMOTIVE ENGINE

3516C 3516B

PETROLEUM ENGINE

3516 3512 3516C 3516B C280-12 3508C 3508B 3512E 3512B

WHEEL DOZER

854G

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

990K 994 990 920 992G 930 994F 994D 994H

ENGINE - MACHINE

C27 3408 3516C

GEN SET ENGINE

3608 3606 C280-16 3616 3516

RIPPER

9 8 11 10

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C32 3516B 3516C 3412 3408B 3508B 3512E 3512B

WHEEL SCRAPER

613C 657E

TRUCK

785 789 793 775F 797 793D 793B 793C 789C 789D 777C 777B 789B 777D 777F 785G 773F 773 777 785C 785D 797B 785B

LOGGER

227

SPRAY AR

CAT WDS

TRACTOR

772 776D 776C 776B 784C 784B

GAS ENGINE

G3612 G3616

BULLDOZER

10SU 11U 10U 11SU 8A 8S 8U 9C 9U 9S 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced