Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings061-9455: 3.53 x 47.22mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-Ring

Cat® Rubber O-Ring Seal for Housings and Oil Fillers

Brand: Cat

Product Images
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-Ring

Cat® Rubber O-Ring Seal for Housings and Oil Fillers

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 061-9455

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 47.22
Inside Diameter (in): 1.859
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 225
View More
Compatible Models for part number 061-9455

GENERATOR

SR4B XQ330 SR500 XQP500 XQP550 SR4 SR5 LC51XX

TRUCK ENGINE

C-10 C-12 C-18 C-15 C-16 3126B 3126E 3116 3126 C7 C9 3176 3408B 3406E 3406C C-9 C11 C13 C16 C15 C18 3408 3176B

INTEGRATED TOOLCARRIER

IT38G IT62G IT62H IT62G II IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651

WHEEL HARVESTER

570B 580B

GEN SET-MILITARY

3608

SPL EXCAVATOR BASED SOLN

OEM-PM

POWER PACK

C18

WHEEL SKIDDER

535C 545C 525C

ROTARY DRILL

MD6310 MD6250 MD6200

TRACK FELLER BUNCHER

2290 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 2390 2391 2590 TK711 511 522 521 521B 532 522B 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 349D L 324D 336D2 L 374F L 322C 385C FS 345B 345C 345D 349F L 385C L 325D L 374D L 336F L XE 330C FM 349D 336E L 325C 349E 325D 336E H 349F 340F 345B L 329D LN 336F LN XE M325D MH 385B 385C 345D L 365C L 345B II MH 336D2 L XE 365C 365B 349F LXE 325D FM LL 390D 390F 336E LNH 336D LN 349E L VG 349 GC 325D FM 349D2 330C L 336D2 568 FM 352 UHD 340 349 345 324D FM 349D2 L 352 350 355 336 329D 330C LN 395 325D MH 365B II 324D LN 374 330C MH 345C MH 345 GC 336D 336E 336F 326D L 336F XE 349E L 325C L 3101 352F XE VG 330D FM 336 MHPU 352F-VG M325C 365C L MH 336D L FM568 324D L 352F 324D FM LL 336F L 374F 345C L 336D2 GC 336F LNXE 336F LN 330C 330D 390F L 365B L M325D L MH 336E LN 336E LH 336D2 LXE MH3295 340D2 L 390D L 340MHPU 325C FM 340F L UHD 330D L 350 OEM 330D MH 328D LCR 329D L 340F L LRE 330D LN 568 FM LL 345D L VG 340D L 336D2 XE 385C L MH 322C FM

SHOVEL

6040

WHEEL TRACTOR

623B 623G 623H 623E 621B 621E 621G 621H 627G 627H 627E 633E II 651B 651E 631K 631D 631E 631G 621K OEM 651 657E 657B 633D 657G 637G 637D 637E 637K

ROTARY MIXER

RM800 RM500B

MARINE POWERTRAIN

C12

COMBINE HARVESTER

460

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

973C 973D 973K 953C 973 963C

SOIL COMPACTOR

825 815F 825H 825K 825C 815F II 825G II

PETROLEUM TRANSMISSION

TH48-E80 CX48 CX38-P892 TH53-E60

PETROLEUM ENGINE

C9 C7 C-15 C15 C13 C18 C11 C27 3126B C32 C280-12 3512C 3512B

WHEEL DOZER

854K 834G 834H 834K 814F 844K 834 824H 824G 824C 824K 814F II 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 826C 826G 826H 826K 836H 836G 836K 816F

PETROLEUM GEN SET

C27 C15 C18 C32

WHEEL LOADER

982XE 988 XE 966 XE 962H 962G 986H 986K 980XE 988G 988H 988K 966D 966F 966E 966H 966L 966K 966M 966 972 966 GC 972 XE 986 980 982 950G II 988 995 990 992 980G II 988K XE 982 XE 980 XE 980K HLG 990K 972M XE 938G II 993K 992K 972XE 994K 966G II 972H 972K 972M 972L 988GC 950G 950H 962G II 938G 966XE 980GC 966F II 966K XE 972G II 966M XE 980C 980F 980H 980G 980L 980K 980M 982M

FORWARDER

584 584HD

ARTICULATED TRUCK

D400E II 725C2 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D350E II 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

W345C MH M330D M325C MH W345B II

ENGINE - INDUSTRIAL

C15 3516B

INDUSTRIAL ENGINE

3126B C-12 C-15 C-10 C-16 C7 C9 C32B C32 C27 C18 3456 C9.3 3176C 3176B 3406E C9.3B 3196 C-9 C11 C13 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

627G 627F 651E 631G 657G 657E 657B 637K 637E 637G 637D 657

LOGGER

322C

GAS ENGINE

G3612 G3616 G3608

BULLDOZER

8SU 10C 11U 10S 10U 7SU 11SU 7S LGP 8U 7A 7S 7U 8A

PUMPER

SPP101 SBF214 SPF343 CPT372 SPF743 SPF343C SPT343 SUF557

UNDERGROUND ART TRUCK

AD45B AD55 AD30 AD45 AD22

SHOVEL LOGGER

345C

TRANSMISSION-ONHIGHWAY

CX31

POWER MODULE

OEM POWER PM3456 TR43-C18L C32 C18 TR43 TR43-E44

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1600H R1700 II R1600 R2900 R2900 XE R1700G R3000H R2900G R1700

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

785D 789G 789D 772 770 793D 793F 789 785 793

MATERIAL HANDLER

MH3250 MH3260 MH3050 MH3295 M325D L MH M325D MH

WINCH

57H

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

135H 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 160K 160H 160M 140M 3 AWD 14M-3 120H 24 16 14 18 120K 163H 140M 140K 140H 140G 143H 12M 3 12M 2 160M 2 160M 3 18M3 16M 160 16H 14L 150 14M 140 16GC 14H 12H 12M 12K 14M3 16M3 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015 FS 6040 FS

TRACK-TYPE TRACTOR

D10 D11 D8 GC D6R II D5N D6R D6T D6N D7E D6 XE D7R XR D6T LGP D6GC D6R XL D6T XW D6T XL D8GC D7R D7H D8T D8R D8N D9T D6T XW PAT D6R LGP D7E LGP D6R III D6XE D9 GC 30/30 D7R SERIES D9 D6 D8 D7 D10R D10T D11N D11T D7R LGP D6T LGPPAT D10T2 D6R STD D8R II D6T XL PAT DEUCE D7R II

ASPHALT PAVER

AP1055 BG-260D AP-755 BG-2455D AP-1000D AP-1055F AP-1055D

MARINE AUXILIARY

C32 3608

MARINE ENGINE

3196 3176C 3176B C9 C7 C18 MARINE C-12 C18 C12 C15 3406E C280-16 C280-12 3126B C32 C9.3 C12.9 3616 3612 C280-6 C280-8

PIPELAYER

587T 587R 578 561N PL83 PL87 PL72 583T 583R 572R II 572R

FRONT SHOVEL

385C 5090B

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 CX31-C11I CX31-C15I TH31-C9P TH31-C9T CX31-C13I CX31-P600- C18 CX31-C18I TH35-C13T CX35-C18I

MOBILE HYD POWER UNIT

330D L 329D L 365C L 390F 349D L 385C L 336D L 349E L HVG 325C 349E 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 350MHPU 352FMHPU 336FMHPU 340D2 L 325D L TH43-C18 336F 336D 336E 330D 330C

POWER PACKAGE

C7

GENERATOR SET

DE1400 DE500 XQ1140 D500GC C13GENSET DE605GC DG500 D400GC 3512 DE660GC D300GC C18 GEN SE XQ425 D1250 DE600SGC D550GC D1000 D600 GC 3508B C9 D450GC DE1250S D350GC XQP300 C18 I6 XQP310 DE450SGC D250GC C13 XQ375 DE630 C18 GENSET C13 XQ350 DG400 DE450GC C15 GENSET C32 GEN SET DE715GC C18 C15 C13 C32 GENSET C15 I6 DE550GC C18 MARINE GS 3456 DG450 C9.3 DE1500 DE400SGC C18 GEN SET DE1000S C9 GEN SET DG350 C27 DE350SGC XQ330 C32 D800 C15 GEN SE XQP1100 DE400GC DE500SGC DE1250 DE500GC 3406E

RECLAIMER MIXER

RM400 RM800 RM500B RM-300 RM-500

ENGINE

C32 INDUSTRIAL 3126E C15 C18 C9 INDUSTRIAL C13B C32B INDUSTRIAL C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C18 3612 C32 C27

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PM-200 PM-201 PM-102

FOREST PRODUCTS

OTHER

COMBAT VEHICLE ENGINE

C13

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ENGINE - MACHINE

C-12 C9 C27 C4.4 C-9 3176C

CHALLENGER

75 MT765 MT755 MT745 MT735 75D 75C 75E 95E MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65E 65D MT845 MT835 85C 85E 85D MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406E 3608 3606 C13GENSET 3456 3616 3126B DE800S DE1100 POWER SYS C15 GEN SE C-12 C280-16

TRANSMISSION

TR35

COMBINE

470 465 460

RIPPER

11 10 7 8

ROTARY/TRACK DRILLS

MD5075 MD5150C MD6290 MD5125 MD5075C

WHEEL FELLER BUNCHER

573

TRUCK

793F XQ 793F OEM 785 770G 793D 793F 772G 772 770 793F CMD 772G OEM 789D 770G OEM 785G 785C 785D

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced